New brochure "Vacuum Clamping Systems"

17.06.2008

the new brochure "Vacuum Clamping Systems for CNC Machine Tools"

With almost 40 pages, the new brochure "Vacuum Clamping Systems" shows in even more detail what can be done with the clamping systems from J. Schmalz GmbH.

When creating this new brochure, we paid particular attention to a clear layout which simplifies the selection of the correct system for your application. The large number of application photos and the detailed storyboards, which show you each step, guarantee that you select the correct components for your application.

Particular emphasis was placed on retrofitting of existing machine tools with our patented Innospann system. The various possibilities are presented in a clear manner which makes it easier for you to select the correct options for retrofitting your machines.
In addition, every product is shown with a picture, its dimensions and its article number, permitting fast and easy selection of the necessary parts.

We have also extended our range of spare parts:

In addition to the new suction blocks of the VC-K1 system, the new catalogue also includes hose-free suction blocks for use on the clamping systems made by Italian manufacturers.
The new brochure is thus even more detailed than its predecessor and is the best source of information for every application.

The brochure "Vacuum Clamping Systems" is available free of charge and can be required under the following link.


Downloads

Questions regarding public relations:
 
J. Schmalz GmbH
Marketing Communications
Aacher Strasse 29
D-72293 Glatten
Tel.: +49 (0)7443 2403-506
Fax: +49 (0)7443 2403-9506
presse@schmalz.de
Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...