Vacuum gripping systems

All press releases around our product range "vacuum gripping systems" are listed here.
The main emphasis is on large-area gripping systems, layer gripping systems and vacuum spiders for palletizing and depalletizing.In addition to short press releases, this area contains detailed user reports and technical articles.

  • 27.07.2011
    1200 suction pads close gap in automation process

    With a gripping system consisting of 1200 packaging suction pads, Vacuum specialist Schmalz has closed one of the few gaps in the automation process of Deutsche Post’s logistics centers. The system provides maximum flexibility and holding force in a robot cell for automatic depalletizing and separating of cardboard boxes.

  • 04.04.2011
    New for PV Production: the SSG String Gripper from Schmalz

    The logical next step – vacuum specialist Schmalz has added the SSG string gripper to its product range for the photovoltaic process chain and presents for the first time a modular gripping system especially for handling PV strings.

  • 06.08.2010
    Automatic is better: Robot-assisted palletizing with a vacuum gripper system

    A renowned manufacturer of built-in kitchen appliances utilizes a robot with a vacuum gripper system for flexible and economical handling and palletizing of packaged range hoods.

  • 30.03.2010
    Vacuum Technology Along the Logistics Process Chain

    From individual product packaging to the handling of complete product layers – innovative vacuum solutions provide for efficient and economic handling in all packaging and logistics processes.

Archive