Energy Efficiency with Vacuum Technology: The FXC-HD Large-Area Gripping System
29.10.2009
The FXC-HD large-area gripping system facilitates energy-saving and cost-efficient automation.
Designed to perform energy-saving and cost-efficient automation tasks
-
- FXC-HD vacuum large-area gripping system for energy-efficient handling
In order to prove the efficiency of the FXC-HD large-area gripping system, we compared it to a conventional vacuum gripping system. Each system had the following identical performance data: 5,760 cycles per day in two operating shifts at an average of 245 work days per year, a required vacuum of -300 mbar for safe gripping of workpieces and compressed air consumption of 668 l/min for the gripping system. For a market standard large-area gripping system, it takes 0.5 seconds to evacuate and blow-off each workpiece. Transportation of the workpiece with a transport time of 3 seconds (without suction) requires compressed air consumption over a period of 4 seconds.
The energy consumption-optimised FXC-HD gripping system has a small main body with a small evacuation volume. Because the chambers for the suction and blow-off functions are separate, items can be set down quickly. The FXC-HD requires only 0.3 seconds to create a vacuum and blow-off the workpiece. To transport the workpiece for the same transport time of 3 seconds, the Schmalz large-area gripping system requires only 3.6 seconds instead of 4 seconds per compressed air cycle.
Noticeable reduction of annual operating costs, better for the environment
Compared with the conventional system, the FXC-HD gripping system saves 4.45 litres of compressed air per cycle. That is around 6,285 litres per year. If the average cost of compressed air is EUR 0.05/m³, the user can save nearly EUR 315 (10 %) on annual operating costs. For an emission value of 0.033 kg CO2 per 1 m³ of compressed air, the user can reduce annual CO2 emissions by 10 %. The amount of CO2 would fall from around 2,074 kg to around 1,877 kg.
Links
Downloads
Questions regarding public relations : |
|
|---|---|
|
J. Schmalz GmbH Marketing Communications Aacher Strasse 29 D-72293 Glatten |
Tel.: +49 (0)7443 2403-506 Fax: +49 (0)7443 2403-9506 presse@schmalz.de |
Questions regarding usage : |
|
|---|---|
|
J. Schmalz GmbH Customer Centre Aacher Strasse 29 D-72293 Glatten |
Tel.: +49 (0)7443 2403-105 Fax: +49 (0)7443 2403-9105 kundencenter@schmalz.de |