Vacuum handling systems

All press releases around our product range "vacuum handling systems" are listed here.
The main emphasis is one the vacuum lifting devices VacuMaster, the vacuum tube lifters Jumbo and general production equipment. In addition to short press releases, this area contains detailed user reports and technical articles.

  • 20.05.2010
    Vacuum Tube Lifter for Rational Quality Control in PV Production

    While production processes for solar components are almost entirely automated, the logistics for units that are ready for assembly is often neglected. In this area, vacuum handling technology provides greater economy in the handling of collectors and modules.

  • 20.05.2010
    Flexible Handling of Cardboard Boxes and Sacks

    Vacuum tube lifter with replaceable suction pad facilitates ergonomic and economical picking of sacks and cardboard boxes in pharma logistics

  • 23.03.2010
    Vacuum Handling Streamlines Furniture Construction

    Vacuum lifting devices allow operators to turn wooden boards by 180°, allowing companies to save on the personnel costs and increase efficiency in the production of high quality furniture.

  • 15.01.2010
    Steel Sheet Handling Made Easy

    The Schmalz VacuMaster Vario crane-operated vacuum lifting device helps mid-sized steel work company Haist, based in Baiersbronn-Mitteltal, to achieve more safety and efficiency in steel sheet handling.

  • 16.11.2009
    Wireless remote control added to the vacuum tube lifter

    SRC wireless remote control from Schmalz: more energy efficiency with maximum productivity.

  • 09.11.2009
    Handling large glass sheets outdoors

    The VacuMaster Glass ensures maximum safety when handling glass sheets and windows outdoors.

  • 29.10.2009
    Energy Efficiency with Vacuum Technology: The SRC Wireless Remote Control

    The power generation of vacuum tube lifter units can be switched on and off as needed using a wireless remote control integrated into the operating unit. This can save up to 40 % on operating costs.

  • 21.08.2009
    Vacuum Handling Systems Optimise Material Flow

    Maximising the usage of machine running times while minimising unproductive downtime is the key to greater efficiency, economy and competitive strength.

  • 18.06.2009
    Vacuum lifting device rationalises your material flow

    Usage of vacuum handling systems reduce unproductive downtime to a minimum.

  • 19.05.2009
    Vacuum handling in wood processing

    Vacuum handling systems of various designs and lifting capacities play a major role in woodworking and wood processing. The use of vacuum handling allows handling and material flow tasks in trade and industry to be performed more efficiently than ever.

  • 06.04.2009
    Vacuum handling for loads up to 2,000 kg

    Vacuum handling systems make handling many material flow tasks in production and distribution plants more efficient and more economic. The vacuum handling systems are available in a range of designs and load classes.

  • 12.03.2009
    Vacuum handling systems for order picking and more

    Schmalz vacuum tube lifters facilitate ergonomic workpiece and package handling during the material flow of the production and distribution processes. Thanks to a wide range of vacuum tube lifters, vacuum suction pads and accessories, Schmalz is able to offer economic and customer-specific solutions.

  • 11.03.2009
    Harnessing your material flow

    Schmalz aluminium slewing cranes or crane systems and vacuum tube lifters JumboFlex by Schmalz optimise internal material flows.

Archive