The New Brochure - Schmalz Vacuum Components 2009

29.06.2009

New products in the field of vacuum components for 2009 – vacuum specialist J. Schmalz GmbH is sending a signal in bad economic times. They want to show that with innovation and further development, they can increase the productivity and efficiency of vacuum handling without having to dig deep into their pockets.



New brochure

The product information is summarised in the newly released brochure entitled “Vacuum Components – New Products 2009”, which is available free of charge upon request at www.schmalz.com. The clearly structured brochure is printed in a handy DIN A4 format with 30 pages of images, technical data, and application notes about new and continued developments in the areas of vacuum suction pads, special grippers and vacuum generators. Some of the products that are presented include new suction pads for hot forming and the packaging industry, special grippers for handling sensitive wafers and foils, and compact ejectors with features such as integrated air-saving function, remote parameterisation and a blow-off system. By deliberately presenting only the product innovations, Schmalz enables the customer to easily browse through the brochure without being overloaded with too many details.

For more detailed information on other products and for additional technical information in the field of vacuum components, consult our 500-page main catalogue on vacuum components; it, too, can be obtained free of charge upon request in the Internet at www.schmalz.com.


Downloads

More information

Questions regarding public relations:
 
J. Schmalz GmbH
Marketing Communications
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-506
Fax: +49 (0)7443 2403-9506
presse@schmalz.de
 
Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...