Complex Knowledge in Compact Form

18.03.2010

Practical vacuum training set for training centers

Vacuum training set for use in workshops and classes

Vacuum technology has become indispensable in automation engineering. Whether for handling metal, plastic, wood, film or cardboard boxes, for palletizing or for fast, precise and reproducible positioning, using vacuum and designing a system correctly are skills that have to be learned. A special vacuum training set from vacuum technology specialist J. Schmalz GmbH makes this possible. It is designed for classes in training workshops, vocational schools, learning centers, higher education facilities and universities.


From basic knowledge to complex system solutions – the vacuum training set provides practical learning

The set includes a range of different vacuum components such as suction pads, pneumatic vacuum generators, valves, switches and connections. A comprehensive collection of tasks with possible solutions, practical application examples, a learning poster and a catalog of vacuum components complete the set. The vacuum training set was conceived entirely for educational purposes and sets out different learning goals. Users are introduced to the technology and learn to implement complex automation solutions on a step-by-step basis. Basic knowledge, proper handling of vacuum and compressed air, the most important system components, system design and process optimization: the training set turns theory into practice!

The educational offerings from Schmalz are supplemented by a series of different seminars on vacuum technology. These provide compact and targeted knowledge, and are designed for teachers, university tutors, laboratory supervisors, trainers and trainees in technical fields. You can find further information about the vacuum training set and vacuum seminars on the website www.schmalz.com or by telephone: +49 7443 2403 0.


Downloads

More information

Questions regarding public relations:
 
J. Schmalz GmbH
Marketing Communications
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-506
Fax: +49 (0)7443 2403-9506
presse@schmalz.de
 
Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...