Holds up its end of the bargain – the new suction pad for flexible-form product packaging

30.07.2010

In automated packaging processes, the gripper used must meet high demands for process reliability and speed. This is especially the case when handling flexible-form packaging with liquid or powdery contents.

The new SPB4 bellows suction pads with 4.5 corrugations – available in three different sizes (20, 30 and 40 mm)

Automated handling of flexible-form product packaging is one of the biggest challenges in handling technology. On one hand, this is due to the broad spectrum of different designs and materials for bag packaging. On the other hand, this is also due to the combination of non-rigid packaging and loose contents that must be separated and picked at high speeds.
J. Schmalz GmbH – the specialist in vacuum technology – is meeting this challenge with a pad solution containing 4.5 corrugations and intelligent design details: The new SPB4 suction pad series allows the reliable handling of formable product packaging in extremely dynamic processes of up to 100 cycles/minute.


Well-proven in demanding multi-shift operation

Dynamic handling of upright bags with SPB4 bellows suction pads

The series uses food-safe SI silicone and conforms to FDA guidelines. The extremely adaptable sealing lip of the suction pad with integrated flow vanes ensures optimal sealing and secure handling of the bag packaging.
In dynamic handling processes, lateral forces are absorbed and slipping of the suction pad is avoided. An integrated joint in the pad compensates for unevenness and the momentum of the bag packaging, thus ensuring increased hold and stability. The roughened surface of the corrugations ensures additional process reliability and prevents the feared “adhesive effect,” even when the bellows are fully compressed.


Standardization saves time and reduces costs

SPB4 suction pads are available in three sizes (20, 30 and 40 mm), and can be used in toploader, multi-pack, blister packaging or Form & Seal systems. Assembly is simple – either using a pad nipple or by connecting directly to the standard 3/8" or 1/2" pipe. Whether configured as a stand-alone solution or a customer-specific gripper system, SPB4 suction pads are able to handle a wide range of different flexible packaging dynamically and with high levels of process reliability.

Downloads

More information about the products

More information about the industries

Questions regarding public relations:
 
J. Schmalz GmbH
Marketing Communications
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-506
Fax: +49 (0)7443 2403-9506
presse@schmalz.de
 
Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...