Products

Vacuum Components

28.07.2010
Added safety: Mechanical vacuum switches

Whether they are electro-mechanical or pneumatic, reliable switch elements are the key to safe operation in a vacuum system. Switches that offer added safety are a big plus.

18.03.2010
Complex Knowledge in Compact Form

Practical vacuum training set for training centers

18.03.2010
Compact Vacuum Generators with IO-Link

IO-Link technology for vacuum generation using compressed air – with the SCPi/SMPi series, Schmalz is setting technical standards while offering users the benefits of process automation with real added value.

all articles


Vacuum Gripping Systems

30.03.2010
Vacuum Technology Along the Logistics Process Chain

From individual product packaging to the handling of complete product layers – innovative vacuum solutions provide for efficient and economic handling in all packaging and logistics processes.

29.10.2009
Energy Efficiency with Vacuum Technology: The FXC-HD Large-Area Gripping System

The FXC-HD large-area gripping system facilitates energy-saving and cost-efficient automation.

30.07.2009
The Full Spectrum of Vacuum Gripping Systems

With its modular vacuum gripping systems based on standardised components, Schmalz offers a cost-efficient means of realizing application-specific solutions for automated handling processes.

all articles


Vacuum Handling Systems

15.01.2010
Steel Sheet Handling Made Easy

The Schmalz VacuMaster Vario crane-operated vacuum lifting device helps to achieve more safety and efficiency in steel sheet handling

27.10.2009
Handling large glass sheets outdoors

The vacuum lifting device VacuMaster Glass is ideal for a safe and ergonomic handling of glass workpieces outdoors. VacuMaster Glass is attached to the site crane and effortlessly lifts loads up to 600 kg. The workpieces are held by up to eight suction plates. Only vacuum is used to hold the workpiece in place.

27.10.2009
Ergonomic Baggage and Package Handling

For handling of package, passenger baggage and special baggage, the use of the vacuum tube lifter JumboFlex can make the decisive difference.

all articles


Vacuum Clamping Systems

09.03.2010
Flexible Clamping and Handling of Workpieces Made of Wood

The Multi-Clamp VC-M vacuum clamping system is the ideal clamping solution for all types of manual woodworking, both in the workshop and on construction sites.

29.10.2009
Energy Efficiency with the VAGG Vacuum Unit

Performance comparison of vacuum units shows significant potential for savings

14.05.2009
Flexible vacuum clamping system Multi-Clamp

Mobile and multifunctional - the vacuum clamping system Multi-Clamp VC-M can be used on virtually all surfaces and can be used flexibly in the workshop and on construction sites

all articles