Ergonomic Baggage and Package Handling

27.10.2009

For handling of package, passenger baggage and special baggage, the use of the vacuum tube lifter JumboFlex can make the decisive difference. Designed for small to medium loads the vacuum tube lifter JumboFlex shows its strengths in ground handling of baggage at airports. Sorting different types of baggage, or loading and unloading chutes, conveyors or baggage wagons – in all areas, the JumboFlex convinces in ergonomics, flexibility, security and energy efficiency.

  • Considering the latest ergonomic findings, the tube lifter allows back friendly working when handling package and passenger baggage at the airport. The innovative operating element with an ergonomic and optimized lever shape allows precise single-hand operation.

  • The integrated quick-change function permits grippers to be changed in seconds without

  • the need for tools, so the baggage lifter fits perfectly to the individual application.

  • With the two-in-one alternating gripper, the operator can easily switch in-between a mechanical suspension hook for workpieces that can hardly be sucked and the vacuum-operated baggage gripper.

  • A secure working area is guaranteed with the vacuum tube lifter JumboFlex. A non-return valve prevents the load from being dropped, even if the power fails.

  • The vacuum generator of the baggage lifter can be switched on and off with the integrated radio control (SRC) easily at any work stoppage. Herewith operating costs up to 40% can be saved.

JumboFlex with alternating gripper

JumboFlex, loads of 35kg, with suspension hook

JumboFlex with baggage gripper

JumboFlex, loads of 35kg, with baggage gripper

JumboFlex with alternating gripper

JumboFlex, loads of 35kg, with alternating gripper


Technical data

  • Loads range 20kg and respectively 35kg

  • Lift speed approx. 1m/s

  • Diameter of lifting strokes 80mm and respectively 100mm

  • Lifting height 1.500mm and respectively 1.800mm

  • Integrated swivel mechanism

  • Rotation of workpiece without limits

  • Extensive product portfolio of suction pads

Product Information

Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...