Handling large glass sheets outdoors

27.10.2009

The vacuum lifting device VacuMaster Glass is ideal for a safe and ergonomic handling of glass workpieces outdoors. VacuMaster Glass is attached to the site crane and effortlessly lifts loads up to 600 kg. The workpieces are held by up to eight suction plates. Only vacuum is used to hold the workpiece in place.


The vacuum lifting device VacuMaster Glass provides

  • Safe handling of workpieces without damaging them due to simple operation

  • Integrated power failure monitor

  • A high degree of safety on the construction site through two redundant vacuum circuits according to DIN EN 13155

  • Quick and ergonomic handling of workpieces made of glass in a wide variety of sizes

  • Simple assembly due to its compact and flat design

  • Operation without being connected to the electrical power supply

Configuration

Using the VacuMaster Glass, workpieces can be swiveled manually by 90° and rotated by 360°. These movements can be locked in place in 18° increments for swiveling and in 45° increments for rotating. This means that the workpieces can be aligned perfectly and installed in the facade.

VacuMaster Glass can be operated without being attached to the electrical power supply. An LED indicator shows the charge status of the 12 V rechargeable battery, which can also be replaced.

The flexibility of the Schmalz lifting device allows the adaptation to workpieces of various sizes. The device’s extension arms can be removed easily, so the number of suction plates can be reduced down to four.

The two redundant vacuum circuits distribute the vacuum according to the number of suction plates, ensuring that the glass can be handled safely at all times.

Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de