Decentralised Ejector with Air-saving Regulation
05.10.2008
Vacuum specialist Schmalz is expanding its series of vacuum ejectors with the SEAC-RP model, designed especially for vacuum spiders and feeders in the field of machining metal sheets, for example, car body structural work. You can ensure decentralised vacuum generation with high requirements for process reliability and compressed air reduction using these vacuum ejectors. The suction system is controlled pneumatically. The SEAC-RP vacuum ejectors can be used in combination with Schmalz's HTS holding system for flexible attachment.
The following hightlights show how you can benefit by using SEAC-RP vacuum ejectors when handling metal sheets:
- Pneumatic vacuum generator with integrated air-saving regulation – energy-efficient use of compressed air
- Adjustable switching point of air-saving regulation – maximum vacuum can be adjusted
- Optionally adjustable vacuum switch – suction process is monitored electronically and can be controlled precisely
- Attachment to HTS holding system for vacuum spiders – multiple combination and assembly options on vacuum spiders and feeders
- Compact structure and lightweight design – for use in robot systems with high dynamics
- Easily accessible pneumatic connections – fast installation
- Open silencer – low-noise and low-maintenance
The newly designed structure offers significant benefits:
- Basic body of lightweight aluminium with directly integrated air-saving function
- Easily accessible adjusting screw for maximum vacuum value
- Easy connection to holding systems using the two hexagon socket screws provided
- Side connections for compressed air supply and blow-off control
- Electronic vacuum switch with two digital switching signals
- Silencer attached to side of basic body
Questions regarding usage: |
|
|---|---|
|
J. Schmalz GmbH Customer Centre Aacher Strasse 29 D-72293 Glatten |
Tel.: +49 (0)7443 2403-105 Fax: +49 (0)7443 2403-9105 kundencenter@schmalz.de |