Coanda Gripper for secure handling of sensitive workpieces

29.07.2009

Schmalz presents the new vacuum gripper SCG

The newly developed vacuum gripper SCG (Schmalz Coanda Gripper) is used for automatic and semi-automatic handling of sensitive workpieces like foil, veneer, fibreglass fabric, blank circuit boards, porous and through-suction workpieces, thin glass and sensitive films.
To prevent the notorious “suck-in” effect and the deformation of and damage to sensitive workpieces, the SCG features a suction surface with multiple suction openings positioned closely together.

Compact, ready-to-connect gripping unit with integrated vacuum generation

Product Features

  • Compact, ready-to-connect gripping unit with integrated vacuum generation

  • Suction surfaces are available with diameters of 40 mm and 60 mm

  • Optional blow-off module for fast changeover of the suction surface


Fast and secure handling of sensitive and porouse workpieces

Energy and Cost Efficiency as Quality Feature

  • Handling workpieces with the SCG requires only a small amount of compressed air, and keeps operating costs down.

  • Resistance to dirt and resulting lack of required maintenance

  • Optional blow-off function keeps unproductive downtime to a minimum through fast handling times and accurate, reproducible positioning of the workpiecs


More information about the products

More information about the industries

Questions regarding usage:
 
J. Schmalz GmbH
Customer Center
Aacher Straße 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...