Schmalz Ejectors Type X-Pump Reduce Costs in Press Shops of the Automotive Industry

Product group: Vacuum Components
Sectors: Automotive
Components: Metal sheets

For use in press line

A big world wide car manufacturer has equipped his press shop with the new Schmalz ejectors type X-Pump. These ejectors give a competitive edge to conventional ejectors.

With the condition monitoring function, which warrants a 100% reduction of errors in the press shop, it is possible to save substantial costs.
In this way, well-known 'cost-eaters' like tooling errors and leaks can be excluded even before they have an impact on the costs. As well, long stoppage times, which go with a manual search of tooling errors, belong to the past.

The integrated 'air-saving function' enables savings in compressed air up to 98% which also leads to cost reductions. The employees are also comfortable with the extremely high gripping and blow-off power as well as by the lapse of the time delays that come along with the search for tooling errors.


More information about the products

Further information


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...