Modular Schmalz Vacuum Components for Complete Handling Solutions

Product group: Vacuum Components
Sector: Automotive
Component: Metal sheets

Vacuum gripping system

A vacuum gripper consisting of a longitudinal beam and eight cross-beams, all made of aluminium section which also act as a vacuum reservoir. The vacuum is generated by two compact ejectors of the SMP 25 series with integrated controllers for the air-saving function.

These maintain a constant vacuum and switches themselves on only when the vacuum drops below a preset limit value. This integrated air-saving function minimises the operating costs.

Depending on the application, flat or bellows-type suction pads made of extremely hard-wearing Vulkollan can be fitted.


More information about the products

Further information


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...