CD Handling with Bellows Suction Pads FGA PVC (1,5 folds)

Product group: Vacuum Components
Sector: CD/DVD
Component: Silicon, Polyurethan

CD Handling with Bellows suction pads FGA PVC

For handling of CD / DVD with suction hub, the bellows suction pad FGA with 1,5 folds made of PVC is the optimal suction pad. Through its folds it ensures an optimal damping effect when touching down on the CD, and so ensures gentle handling.

The large effectiv diameter provides high suction power and thus enables high acceleration and short cycle times. Since discs can be handled only on the blank inside edge, the outer diameter of the suction pad is voted on the inside edge of the blank CD.



More information about the products

Further information


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...