Vacuum Gripping System FX in Practical Use

Product group: Vacuum Gripping Systems
Sector: Logistics
Component: Cans

Large-area vacuum gripping system FX

A vacuum gripper FX-35 which is used by Messrs. Trapo AG Fördertechnik for loading conveyor belts. Even if not fully in contact with the load, the FX-35 is capable of handling the goods safely, precisely and quickly. It is, for example, also capable of picking up single tin cans.

Since the system can handle partial loads and is also suitable for use with many different objects, such as tin cans, cardboard boxes and pallets, it is extremely flexible.


Handling of tin cans

The Vacuum Gripping systems FX are complete devices which are delivered with a vacuum generator (multi-stage ejector SEM), manometer, basic body, aluminium hood with flange for mounting on an industrial robot and a foam-rubber sealing mat on the gripping surface.

The modular design permits several large-area vacuum grippers to be combined to form a vacuum gripper system which is ideally matched to the intended handling task. The system can be supplemented with further accessories such as solenoid valves and vacuum switches for control purposes.


More information about the products

Further information


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...