Handling of aluminium profiles with the Large-Area Vacuum Gripping System FMC

Produkt group: Vacuum Gripping Systems
Sector: Metal/Metal Sheets
Component: Aluminium profile

Handling of aluminum section with FMC

The large-area vacuum gripping system FMC is optimum for handle aluminum sections. The number of aluminum sections per layer varies. That is no problem for the FMC, because the gripper system operates with full or partial occupancy.

The large-area vacuum gripping system FMC impresses with its low height and weight. External vacuum generation offers the option to generate the vacuum electrically; this saves energy, and thus operating expenses.

All versions of the large-area vacuum gripping systems include a quick-change sealing plate that can be exchanged quickly and economically. Operating safety and a high degree of equipment availability are ensured by the soil-resistant valve technology, which results in easy cleaning.


More information about the products

Further information


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...