Vacuum Lifting Device VacuMaster Window Comfort Handels Sensitive Glass Plates and Windows

Type of handling: Manual handling
Sector: Glass
Workpiece: Glass plates, windows

Handling of glass plates and windows with the vacuum lifting device VacuMaster Window Comfort

The application shows the ergonomic handling of glass and windows with the lifting device VacuMaster Window. The lifting device variant VacuMaster Window was designed especially for the manufacturers of windows in various versions with different maximum loads.

In addition to the vertical handling of glass sheets or complete windows, the work pieces can be manually rotated by 90° to the left or turned to the right. Sheets of glass can be picked up, turned around and fixed in a window.


More Information about the Product


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...