Vacuum Lifting Device VacuMaster Basic Rationalises Handling of Plastic Sheets

Type of handling: Manual handling
Sector: Plastic
Workpiece: Plastic Sheets

Column slewing crane combined with VacuMaster Basic

The application shows a column slewing crane combined with the vacuum lifting device VacuMaster Basic, which is used in the plastics-processing industry. The VacuMaster Basic is designed for horizontal handling of loads weighing up to 500 kg. The device has six suction pads and is used for loading and unloading of saws for plastic sheets. The vacuum lifting device is suspended from a robust column-mounted slewing crane which is equipped with a 4m long jip and the slewing angle of 270°. This provides a maximum flexibility for the work area.


More Information about the Product


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...