Vacuum Lifting Device VacuMaster Light Allows Handling of Goods out of Boxes

Type of handling: Manual handling
Sector: Logistics
Workpiece: Different Workpieces

Reference No. 20432842

Vacuum Lifting Device VacuMaster Light with valves to cut off single pads

Special version of a lifting device VacuMaster Light:

  • Suction pads can be switched off individually with ball cocks located above them.

  • Suction-pad size: PFYN 95

This configuration permits workpieces with a minimum width of 100 mm to be gripped and lifted.
Also suitable for parts with holes if the available gripping area is at least 100 x 100 mm. Otherwise, the suction pads located above the holes will be switched off. Note that the maximum load will be reduced if suction pads are switched off.


Arms set for handling long parts

More Information about the product


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...