Vacuum Tube Lifter JumboFlex Allows Quick Handling of Cardboard Boxes

Type of handling: Manual handling
Sector: Logistics
Component: Cardboard boxes

Handling of Cardboard Boxes with the Vacuum Tube Lifter JumboFlex

The Oest Group is based in Freudenstadt, Germany and is subdivided into three business areas: lubricants, energy, and machine construction. In the lubricants field, the Georg Oest oil plants rank among the most important medium-sized mineral oil companies in Germany.

A filling system is used to fill the oil bottles. After that, groups of six bottles each are packaged in cardboard boxes. The 20-kg cardboard boxes are then sent along a roller belt for order picking. The arduous task of lifting the heavy cardboard boxes from the roller belt used to be done by hand. This is why the company decided to use the vacuum tube lifter JumboFlex 35.

The vacuum tube lifter JumboFlex 35 which they use features simple, ergonomic single-handed operation, which means that you can operate the device with only one hand. This allows you to quickly and easily place the cardboard boxes on the pallets. Due to the lifter's double suction pad, it can also lift glued and strapped cardboard boxes. The vacuum tube lifter JumboFlex’s high level of system reliability ensures that it is always ready for use. The high degree of employee satisfaction is a testament to the quality of Schmalz handling systems.


Product Video Vacuum Tube Lifter JumboFlex (Video 026)



More Information about the Product


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...