Vacuum Lifting Device VacuMaster Basic Device Simplifies Loading of CNC Machine Tools

Type of handling: Manual handling
Sector: Metal/Metal sheets
Component: Metal sheets

Handling of Metal sheets with the vacuum lifting device VacuMaster Basic

BVS Blechtechnik in Böblingen, Germany is active worldwide and is one of the leading precision sheet metalworking companies in Germany. It is active in the areas of measurement technology, medical technology, telecommunications, the electrical industry, the data processing industry, and energy systems construction, made possible by its diverse types of sheet metal machining and processing, such as punching, laser machining, mounting, welding, screen printing, riveting, bending and powder coating.

The purchase of a new CNC machining center for cutting metal sheets made it necessary to ease the process of loading the system with sheet metal.
The weight of 200 kg and a format of 2,500 mm x 1,250 mm (length x width) meant that it was only possible to load the system manually using a large number of employees. It was very important for BVS to be able to pick up the sheets without damaging them.

BVS decided to purchase one of the efficient Vacuum Lifting device VacuMaster Basic. The lifting device includes an operator handle that allows the work to be performed easily thanks to the ergonomic arrangement of the operating units. The Vacuum Lifting Device VacuMaster Basic can pick up loads weighing up to 250 kg. It has an audible warning device and a large vacuum reservoir, which provide a high level of safety even if there is a power failure. State-of-the-art vacuum technology is used to hold the sheets so that they are not damaged. The SK column-mounted slewing crane, with a swivel angle of 270°, covers a correspondingly large working area, thus completing the handling system perfectly.


Product Video Vacuum Lifting Device VacuMaster Basic (Video 036)



More Information about the Product


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...