Vacuum Lifting Device VacuMaster Comfort Enables the Loading and Unloading of Sheet Metal Parts

Type of handling: Manual handling
Sector: Metal/Metal sheets
Component: Metal sheets

Handling of Metal sheets with the vacuum lifting device VacuMaster Comfort

H. Steinhart Metallwarenfabrik, located in Hettingen, Germany, uses manufacturing techniques for non-cutting machining of metal. Because of its three philosophies: high quality standards, adherence to deadlines and flexibility, this company is a reliable and competent partner for a wide range of customers in the areas of sheet and tube metal machining, wire-bending technology and the manufacturing of complete assemblies.

Parallel to the purchase of a CNC machining center, in which sheet metal parts can be cut using laser technology, the logistical transport also needed to be organized. The customer required a lifting device that was easy to operate and that ensured the necessary speed.

The vacuum lifting device VacuMaster Comfort device proved to be the optimum solution. In this case, the device is designed for loads weighing up to 500 kg and for medium-sized metal sheets with thicknesses of 0.8 to 25 mm. The lifting device has six suction plates that can be adapted to the specific size of each workpiece. The suction grippers are made from state-of-the-art engineering plastic. This allows the crossbeam and the suction pads to be moved easily, without scratching the sheet metal. With the Vacuum Lifting Device VacuMaster Comfort, the work can be performed safely and ergonomically. Operation requires only one person, who can control the lifting device ergonomically by the push of a button.


Product Video Vacuum Lifting Device VacuMaster Comfort (Video 040)



More Information about the Product


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...