Vacuum Lifting Device VacuMaster Light Is a Flexible Lifting Aid for Square Tubes

Type of handling: Manual handling
Sector: Metal/Metal sheets
Component: Metal sheets;Pipes

Handling of Square Tubes with the vacuum lifting device VacuMaster Light

The Rauch company is a family business located in Sinzheim, Germany. Their core competencies are metering and distribution, and they specialize in making products for fertilizer and seeding technology (as well as equipment for local authorities) in the agricultural machinery field. In 2009, the traditionally run company moved the production to their new location in Söllingen, Germany, near the Baden Airpark.

During the pre-assembly stage of agricultural machine production, square tubes made of steel must be moved from a pallet towards an assembly station. This requires a flexible vacuum lifting device that is simple to install and which can be used right away at several stations.

Because it is easy to attach to the chain hoist and crane, the vacuum lifting device VacuMaster Light can be quickly made operational. For start of operations, compressed air is all you need. The device is equipped with an suction plate SPU, which allows to move the square tubes quickly and easily. This lifting tool provides for easy, ergonomic handling of maximum loads of 100 kg.


Product Video Vacuum Lifting Device VacuMaster Light (Video 043)



More Information about the Product


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...