Vacuum Lifting Device VacuMaster RE Simplifies Loading a CNC Wood-Machining Tool
Type of handling: Manual handling
Sector: Wood
Component: Wooden sheets, Furniture parts
-
- Handling of wooden sheets and furniture parts with the vacuum lifting device VacuMaster RE
The Strohm carpentry workshop in Tuttlingen, Germany is know for its combination of individualized interior construction and perfect craftsmanship. One factor making this possible is a production facility equipped with the most modern machinery.
To load a CNC woodworking centre, the large wooden sheets, weighing up to 200 kg, used to be transported by hand. The 2 employees required for this and the unwieldy workpieces with a maximum format of 5.20 x 2.07 meters were no longer a modern alternative.
The Vacuum Lifting Device VacuMaster RE is especially suited for loading horizontal saws. The acoustic warning device of the lifting device ensures a maximum level of safety. The vacuum lifting device VacuMaster RE is designed for maximum loads of up to 250 kg.
With its swivel angle of 270°, the SK column-mounted slewing crane provides a large working area and allows the employee to work with flexibility.
Product Video Vacuum Lifting Device VacuMaster RE
More Information about the Product
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...