Vacuum Lifting Device VacuMaster Window Handles Glass Plates and Windows

Type of handling: Manual handling
Sector: Glass, Wood
Workpiece: Glass plates;Windows

Handling of Glass plates and Windows with the Vacuum Lifting Device VacuMaster Window

Döpfner Betriebs GmbH & Co. KG, based in Gerolzhofen, Germany, has been operating as a family business for over 100 years. The product range comprises timber windows and front doors, wood-aluminum windows and front doors, and windows for passive houses. As the firm has gradually expanded onto the global market, it has always maintained clear ecological positioning.

Various logistical methods are used as windows are produced in the 9,000 m² production area. These windows and glass sheets weigh over 300 kg, depending on the window size. The company hoped to make this strenuous physical work easier through the use of a Schmalz vacuum lifting device.

The two vacuum lifting devices VacuMaster Window, for maximum loads of 380 kg and 250 kg, make handling glass plates and windows much easier. The workpieces can be turned 90° to the left and to the right with the lifting device. The intelligent arrangement of the suction pads even allows the handling of multi-sash windows. Thanks to the ergonomic operation of the lifting device and its low weight, work can always be performed easily.


Product Video Vacuum Lifting Device VacuMaster Window (Video 004)



More Information about the Product


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...