Vacuum Lifting Device VacuMaster Glass for the Handling of Glass Plates Outdoors
Type of handling: Manual handling
Sector: Glass
Workpiece: Glass plates;Windows
-
- Handling of Glass plates and Windows with the vacuum lifting device VacuMaster Glass
The application shows the ergonomic handling of glass workpieces outdoors with the lifting device VacuMaster Glass. VacuMaster Glass is attached to the site crane and effortlessly llifts loads up to 600 kg. The workpieces are held by up to eight suction plates. Only vacuum is used to hold the workpiece in place.
Using the vacuum lifting device VacuMaster Glass, workpieces can be swiveled manually by 90° and rotated by 360°. These movements can be locked in place in 18° increments for swiveling and in 45° increments for rotating. This means that the workpieces can be aligned perfectly and installed in the facade.
Product Video Vacuum Lifting Device VacuMaster Glass (Video 003)
Video about Technical Details of the Vacuum Lifting Device VacuMaster Glass
More Information about the Product
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...