The Vacuum Tube Lifter JumboFlex for fast Loading and Unloading of CNC Woodworking Machines

Type of handling: Manual handling
Sector: Wood
Component: Wooden sheets;Furniture parts

Handling of wooden sheets and furnitures with the vacuum tube lifter Jumbo Flex

The Bohle Group is subdivided into the areas of insulation technology, interior construction, fire protection, and metal construction. Located in Bad Waldsee, Germany. The Bohle company manufactures cabinets, interior fittings, property facilities, and kitchens.

Before owning the Schmalz handling system, employees had to expend a great deal of energy to load and unload furniture parts with different weights (which measured up to 2 x 3 meters (length by width)) at a CNC production center. This unergonomic work usually had to be performed by two employees.



Due to ergonomic, single-hand operation, the combination of the vacuum tube lifter JumboFlex and the column-mounted slewing crane SK allows fast and efficient loading and unloading of the CNC production center. Efficient loading and unloading by only one person reduces personnel costs and is better for the employees' health. The company was particularly impressed by the reduced number of days on which employees were sick due to the use of the vacuum tube lifter significantly and that the device was enthusiastically received by the employees.


Product Video Vacuum Tube Lifter JumboFlex (Video 007)



More Information about the Product


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...