Application stories of vacuum handling systems - Schmalz

Application Reports of Vacuum Handling Systems

The examples of applications in various areas and sectors of trade and industry give you an impression of the possible uses of our vacuum handling systems.

Vacuum lifting device VacuMaster HHVM

Vacuum Lifting Device VacuMaster HHVM Makes It Easy to Load a Modern Upright Wood Saw

The lifting device VacuMaster HHVM is suited for removing wooden sheets and furniture parts from areas of upright storage and moving thema to an upright wood saw.

Vacuum Lifting Device VacuMaster Basic

Vacuum Lifting Device VacuMaster Basic Streamlines Logistical Work Processes During the Production of Photovoltaic Systems

The vacuum lifting devices VacuMaster can swivel 90° and makes it possible to place the plastic sheets on an upright panel transport trolley.

Vacuum Lifting Device VacuMaster Basic

Vacuum Lifting Device VacuMaster Basic Ensures a High Degree of Work Safety when Handling Metal Plates

The vacuum lifting device VacuMaster Basic is the ideal tool for handling Metal sheets. Its ergonomic operator handle makes the work easier, without endangering the employees health.

Vacuum Lifting Device VacuMaster Glass

Vacuum Lifting Device VacuMaster Glass for the Handling of Glass Plates Outdoors

The vacuum lifting device VacuMaster Glass is ideal for a safe and ergonomic handling of glass workpieces outdoors. VacuMaster Glass is attached to the site crane and effortlessly lifts loads up to 600 kg.

Vacuum Tube Lifter JumboErgo

Vacuum Tube Lifter JumboErgo Facilitates the Handling of Blocks of Cheese

The vacuum tube lifter JumboErgo 110 was designed for the purely horizontal handling of workpieces of up to 110 kg. Because one person can perform the lifting efficiently using the tube lifter, the blocks of cheese can be handled effortlessly and efficiently.

Vacuum Lifting Device VacuMaster Box

Vacuum Lifting Device VacuMaster Box Device Enables Continuous Rotation of Square Advertising Pylons

The vacuum lifting device VacuMaster Box is suited for the continuous turning of aluminium boxes or, in this case, turning square advertising pylons. With measurements of 2,500 x 2,500 mm, only two employees are required.

Vacuum lifting device VacuMaster HHVM

Vacuum Lifting Device VacuMaster HHVM Makes It Easy to Load an Upright Wood Saw

The vacuum lifting device VacuMaster HHVM is suited for removing wooden sheets from areas of upright storage and subsequently loading them onto upright wood saws.

Jumbo for explosion-hazard areas

Vacuum Tube Lifter Jumbo for Explosion-Hazard Areas

The image shows the vacuum tube lifter Jumbo "explosion proof" by the handling of sacks. Using the vacuum technology sacks in the ex-protection are ergonomically picked up and transported.

Vacuum Tube Lifter JumboFlex

Vacuum Tube Lifter JumboFlex Simplifies the Handling of Passenger Baggage at Munich Airport

Vacuum tube lifter JumboFlex is ideal for for moving light goods weighing up to 35 kg frequently and very rapidly. The 2-in-1 gripper has a simple rotating mechanism that allows the user to switch from the vacuum baggage gripper to a mechanical single-hook head for pieces of baggage that cannot be held using suction.

Vacuum Tube Lifter JumboErgo

The Vacuum Tube Lifter JumboErgo Increases Productivity in a Cheese Factory by 50%

The vacuum tube lifter JumboErgo 140 can easily lift the two blocks of cheese (each weighs 60 kg), thereby achieving a productivity increase of 50 %.

Vacuum lifting device VacuMaster RE

Vacuum Lifting Device VacuMaster RE Provides Flexible Loading of a CNC Machine Center

The vacuum lifting device VacuMaster RE impresses through its ease of use and its compact, modular design. Thanks to its slim design, the lifting device is extremely flexible. Among other things, the lifting device can be used to remove sheets from cantilever racks.

Vacuum Tube Lifter JumboErgo

The Vacuum Tube Lifter JumboErgo Enables to Unload a CNC Production Line without Damaging the Materials

The Vacuum Tube Lifter JumboErgo45 was designed for the horizontal handling of workpieces weighing up to 45 kg. Furthermore, because the holding and lifting operations are achieved solely using vacuum force, this ensures gentle handling without damaging or scratching the material.

Vacuum Tube Lifter JumboFlex

The Vacuum Tube Lifter JumboFlex for fast Loading and Unloading of CNC Woodworking Machines

Thanks to ergonomic, single-hand operation, the combination of the JumboFlex vacuum tube lifter and the SK column-mounted slewing crane allows for fast and efficient loading and unloading of the CNC production center.

Ergonomic Transport of Wooden Workpieces

Ergonomic Transport of Wooden Workpieces

The application shows the JumboErgo 110 when loading a CNC machine ergonomically. The workpieces are exact positioned. The vacuum tube lifter is used for loads weighing up to 110kg and equipped with a quadruple gripper.

Vacuum Lifting Device VacuMaster Basic

Vacuum Lifting Device VacuMaster Basic Device Simplifies Loading of CNC Machine Tools

The vacuum lifting device VacuMaster Basic is suited for one-person handling of metal sheets. The lifting aid impresses with its operator handle which allows the work to be performed easily thanks to the ergonomic arrangement of the operating units.

Vacuum Lifting Device VacuMaster Window

Vacuum Lifting Device VacuMaster Window Enables Loading of a Glass-Cleaning System

With the Vacuum Lifting Device VacuMaster Window, glass plates weighing 170 kg can be easily lifted off the glass trolley and deposited on the cleaning system. The two suction plates SPU prevent the surface from being scratsched.

Vakuum-Hebegerät VacuMaster Eco

Vacuum Tube Lifter VacuMaster Eco Provides an Energy-Independent Solution for Handling Aluminum and Metal Plates

The vacuum lifting device VacuMaster Eco provided the perfect solution for horizontally lifting the aluminium and metal plates and depositing them on CNC machine tool.

Vacuum Tube Lifter JumboFlex

The Vacuum Tube Lifter JumboFlex Simplifies Loading and Unloading of Transport Boxes

The vacuum tube lifter JumboFlex is the ideal solution for moving the cardboard boxes quickly.

Vacuum Tube Lifter JumboSprint

The JumboSprint Vacuum Tube Lifter Ensures Safe and Fast Lifting of Plastic Bags

The Vacuum Tube Lifter JumboSprint simplified to accomplish hanbdling of sacks.

Vacuum Lifting Device VacuMaster Multi

Vacuum Lifting Device VacuMaster Multi Facilitates Horizontal and Vertical Loading of a CNC Woodworking Center

With the vacuum lifting device VacuMaster Multi, the large-format wooden boards, which can be removed from upright storage and placed them on the CNC woodworking center. With its 90° swivel function, the lifting device is perfectly equipped for removing the boards from upright storage.

Vacuum Lifting Device VacuMaster Basic

Vacuum Lifting Device VacuMaster Basic Can Be Used to Handle Barrels Filled with Essential Oils

The vacuum lifting device VacuMaster Basic can lift one barrel at a time with ease. The electronic warning device of the lifting device provides protection.

Vacuum Tube Lifter JumboErgo

Vacuum Tube Lifter JumboErgo Allows Horizontal and Vertical Handling of Solar Modules

The Vacuum Tube Lifter JumboErgo with double suction pad allows a correspondingly gentle lifting of solar modules.

Vacuum Tube Lifter JumboFlex

Vacuum Tube Lifter JumboFlex Simplifies the Handling of Cardboard Boxes

With the vacuum tube lifter JumboFlex 35, cardboard boxes can be lifted and placed on pallets quickly and efficiently. The double suction pad used can easily pick up all types of cardboard boxes, including glued, strapped or open cardboard boxes.

Vacuum Tube Lifter JumboFlex

The Vacuum Tube Lifter JumboFlex Simplifies the Loading and Unloading of Passenger Baggage and Freight at Münster-Osnabrück Airport

The vacuum tube lifter JumboFlex is ideal for frequently and very rapidly moving light goods weighing up to 35 kg. The numerous features of the vacuum lifter provide crucial advantages for handling passenger baggage and special baggage.

Vacuum Tube Lifter JumboErgo

Vacuum Tube Lifter JumboErgo Is an Attractive Lifting Aid for Canisters on a Roller Belt

The vacuum tube lifter JumboErgo is able to pick five Canisters weighing 10 kg each simultaneously and set them down towards the pallet.

Vacuum Tube Lifter JumboFlex

The Vacuum Tube Lifter JumboFlex and Its Quick-Change Adapter Provide the Perfect Solution for Cardboard Boxes and Bags in the Pharmaceutical Industry

The vacuum tube lifter JumboFlex is used to lift workpieces in the order picking area. With the quick-change adapter it is possible to use the tube lifter for sacks and cardboard boxes.

Vacuum Lifting Device VacuMaster Basic

Vacuum Lifting Device VacuMaster Basic Helps with Customer Order Picking of Checker Plates

With its wide range of suction plates, the vacuum lifting device VacuMaster Basic makes it possible to lift a large variety of workpieces. The lifting aid can be used to lift metal sheets of all types, including checker plates, effortesely and deposit them for order picking.

Vacuum Lifting Device VacuMaster Window

Vacuum Lifting Device VacuMaster Window Handles Glass Plates and Windows

The Vacuum Lifting Device VacuMaster Window was designed for loads of up to 380 kg. The Glass plates and Windows can be turned by 90° to the left and to right.

Vacuum Lifting Device VacuMaster VHB

Vacuum Lifting Device VacuMaster VHB Facilitates the Handling of Planks, Sheets, and Wooden Stud Partitions

The vacuum lifting device VacuMaster VHB offers a solution for all wood applications weighing up to 500 kg.

Vacuum Tube Lifter JumboErgo

Ergonomic Handling of flat-plate collectors with the Vacuum Tube Lifter JumboErgo

The vacuum tube lifter JumboErgo with pneumatic swivelling unit for loads of up to 70 kg is used to safely rotate the collectors by 90° and then set them down. The tube lifter is equipped with a quadruple suction pad, which can be flexibly adapted to different collector formats.

Vacuum Tube Lifter JumboFlex

Vacuum Tube Lifter JumboFlex is a Flexible Tool that Helps You to Move Cardboard Boxes Quickly

The Vacuum Tube Lifter JumboFlex is ideal for rooms with low ceilings. The cardboard boxes are moved efficiently by only one person, thus reducing personnel costs by 50 %.

JumboErgo with the handling of solar modules

Ergonomic handling of solar modules

The picture shows an application of the solar industry: safe and ergonomic handling of sensitive photovoltaic modules with structured lenses without leaving a mark. The vacuum tube lifter JumboErgo 85 with the swivelling unit PSE, can pick up solar collectors from a stack horizontally and store them on a delivery pallet vertically.

Vacuum Tube Lifter JumboErgo

The Vacuum Tube Lifter JumboErgo Simplifies the Handling of Pallets in the Dairy Processing Industry

The vacuum tube lifter JumboErgo fulfilled the main requirement of making the work easier for the employees. The single suction pad is especially suited for pallets.

Vacuum Lifting Device VacuMaster Coil

Vacuum Lifting Device VacuMaster Coil Device Facilitates the Handling of Coils and Split Strip Rings

The vacuum lifting device VacuMaster Coil is perfectly suited for horizontally picking up coils or slit strip rings from the pallet and placing them vertically on a decoiling system or decoiler mandrel.

Vacuum Lifting Device VacuMaster RE

Vacuum Lifting Device VacuMaster RE Simplifies Loading a CNC Wood-Machining Tool

The vacuum lifting device VacuMaster RE is especially suited for loading horizontal saws. This loading process is carried out from the fork lift to the panel saw.

Vacuum Tube Lifter JumboSprint

The Vacuum Tube Lifter JumboSprint Fills a Mixing Pond with Sacks of Sugar Easily

The vacuum tube lifter JumboSprint allows for accurate and safe control of the sugar sacks. The sack gripper allows for easy lifting of the sugar sacks made of paper.

Lifting device VacuMaster Window

Lifting Device Handels Sensitive Glass Plates and Windows

The application shows the ergonomic handling of glass and windows with the lifting device VacuMaster Window. The lifting device variant VacuMaster Window was designed especially for the manufacturers of windows in various versions with different maximum loads.

Lifting device VacuMaster Window

Lifting device for the Handling of Glass for Doors and Windows

For the Handling of glass for doors and windows, at the assembly or the packaging this small and compact VacuMaster is ideal.

Vacuum Tube Lifter JumboErgo

The Vacuum Tube Lifter JumboErgo Rationalizes Order Picking in a Tobacco Factory

Multiple vacuum tube lifters JumboErgo are used to move bundled tobacco plants. The tube lifters used are equipped with an FM double suction pad, which makes it possible to handle the load even if the suction pad is not completely covered. Only one person is needed to transport the bundles, which weigh more than 40 kg.

Vakuum-Schlauchheber JumboSprint

The Vacuum Tube Lifter JumboSprint Makes It Easier to Deposit Sacks with Precision

The vacuum tube lifter JumboSprint 45 is designed to carry maximum loads of 45 kg and enables you to quickly lift the bags and deposit them into boxes.

Vacuum Lifting Device VacuMaster Comfort

Vacuum Lifting Device VacuMaster Comfort Enables the Loading and Unloading of Sheet Metal Parts

The vacuum lifting device VacuMaster Comfort is in this case for loads weighing up to 500 kg and medium-sized metal sheets with thicknesses of 0.8 to 25 mm. It has six suction plates that can be adapted to the specific size of the respective workpiece.

Vacuum Lifting Device VacuMaster Multi

Vacuum Lifting Device VacuMaster Multi Allows Horizontal Loading of a CNC-Woodworking Center

Vacuum lifting device VacuMaster Multi is ideally suited for horizontal transporting chipboards and MDF sheets. The lifting device is ideally for ergonomic handling.

Vacuum Lifting Device Vario

Vacuum Lifting Device VacuMaster Vario is the Ideal Solution for Metal Plates and Sheet Metal of Varying Weights

The vacuum lifting device VacuMaster Vario 2000 can be used to move steel sheets weighing up to 2,000 kg. The Vacuum Lifting Device is composed of a steel longitudinal beam with an ergonomic operator handle, integrated vacuum reserve and vacuum generator.

Lifting device

Vacuum Handling System Rationalises Handling of Plastic Sheets

The application shows a column slewing crane combined with the vacuum lifting device VacuMaster Basic, which is used in the plastics-processing industry.

Vacuum Tube Lifter JumboFlex

Vacuum Tube Lifter JumboFlex Allows Quick Handling of Cardboard Boxes

With the Vacuum Tube Lifter JumboFlex, Cardboard Boxes can easily and quickly be placed on pallets. The double suction pad attached to the tube lifter can also easyily lift glued, strapped, or open cardboard boxes.

Jumboergo140 165

Loading and Unloading a CNC Machining Centre with the JumboErgo

This application shows the vacuum tube lifter JumboErgo loading and unloading a two-place CNC machining centre.

Vacuum Lifting Device VacuMaster Comfort

Vacuum Lifting Device VacuMaster Comfort Rotates Office Furniture Panels by 180 Degrees

Here the VacuMaster Comfort vacuum lifting device was designed to turn sheets by 180° and for weights of up to 125 kg.

Loading and Unloading a CNC Punching and Nibbling Machine

Loading and Unloading a CNC Punching and Nibbling Machine with a lifting device

This application shows a complete vacuum handling system comprising a VacuMaster Comfort vacuum lifting device and a slewing wall crane loading a CNC punching and nibbling machine with raw sheet-metal

Vacuum Tube Lifter JumboErgo

Vacuum Tube Lifter JumboErgo Simplifies Loading Wooden Boards into a Modern CNC Machining Tool

Thanks to the double suction pad used here, the vacuum tube lifter JumboErgo provides a correspondingly flexible option for loading and unloading the CNC machine tool with wooden sheets and furniture parts.

Handling of Heavy Cardboard Boxes with JumboErgo

Handling of Heavy Cardboard Boxes with JumboErgo

Heavy wooden parts packed in cardboard boxes have to be moved by two suction pads and stacked on pallets in the commissioning department.

Vacuum Lifting Device VacuMaster Light

Vacuum Lifting Device VacuMaster Light Is a Flexible Lifting Aid for Square Tubes

The vacuum lifting device VacuMaster Light allows quick startup through simple installation on the crane. In order to move the square tubes quickly and easily, the lifting device is equipped with an SPU suction plate.

Vacuum Tube Lifter JumboFlex

Vacuum Tube Lifter JumboFlex Allows for Fast Handling of Packages in a Postal Freight Center

The Vacuum Tube Lifter JumboFlex is used to handle packages quickly and efficiently. The double suction pad that is installed is especially suited for packages and cardboard boxes, because it can lift glued, clamped, and strapped cardboard boxes and packages.

Vacuum handling system for rational handling of barrels

Rational Handling of Barrels in a Chemicals Company

Heavy wooden parts packed in cardboard boxes have to be moved by two suction pads and stacked on pallets in the commissioning department.

Vacuum Tube Lifter JumboErgo

The Vacuum Tube Lifter JumboErgo Handles Cardboard Boxes Measuring up to Four Meters in Length

The vacuum tube lifter JumboErgo 85 is equipped with a double suction pad, which can easily lift glued, strapped, or open cardboard boxes. This Schmalz-Solution is rounded off by the use of an SK column-mounted slewing crane.

Vacuum Tube Lifter JumboFlex

The Vacuum Tube Lifter JumboFlex Facilitates Order Picking in a Logistics Center for Telecommunications Equipment

The vacuum tube lifter JumboFlex provided the ideal solution for lifting and order-picking cardboard boxes quickly and ergonomically. The Logistic order picking at Hama is is handled entirely by four Vacuum Tube Lifters JumboFlex from Schmalz.

Lifting device VacuMaster Light

VacuMaster Light allows handling of goods out of boxes

This configuration permits workpieces with a minimum width of 100 mm to be gripped and lifted.

Vacuum Tube Lifter JumboErgo

The Vacuum Tube Lifter JumboErgo Facilitates Order Picking of Stones in a Ceramic Company

In combination with the aluminium crane system SRA, the vacuum tube lifter JumboErgo 85, provides the ideal solution for lifting stones horizontally.

Vacuum Tube Lifter JumboErgo

The Vacuum Tube Lifter JumboErgo Uses a Multiple Suction Pad to Handle Unstable Cardboard Boxes

The Vacuum Tube Lifter JumboErgo 45 is equipped with a multiple suction pad and makes it easy to lift unstable cardboard boxes, which in this case were telescope boxes. The suction system adapts perfectly to the shape of the workpiece and ensures a high degree of safety.

Vacuum Tube Lifter JumboErgo

The Vacuum Tube Lifter JumboErgo with Multiple Suction Pad Facilitates the Handling of Unstable Cardboard Boxes

The vacuum tube lifter JumboErgo, in combination with a multiple suction pad, provides a solution for moving the somewhat unstable cardboard boxes.

Vacuum Lifting Device VacuMaster Comfort

Vacuum Lifting Device VacuMaster Comfort Can Rotate Metal Sheets by 90 Degrees

The vacuum lifting device VacuMaster Comfort has a 700-mm-long operator handle with integrated push-button. This allows the work to be performed ergonomically by one person, while ensuring a safe distance to the metal sheets.

Vacuum Lifting Device VacuMaster Vario

Heavy Steel Sheets Can Be Handled Using the Vacuum Lifting Device VacuMaster Vario

The vacuum lifting device VacuMaster Vario can be used to move steel sheets weighing up to 2,000 kg. To compensate for uneven areas on the steels sheets, a total of 14 single suction plates were installed.



Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...