Solar
Schmalz products comply with the highest standards of quality and permit decisive productivity increases in the solar industry.
Highly qualified staff members, long-term industry experience, and an extensive supplier network with subsidiaries all over the world guarantee quick and professional assistance for our domestic and foreign customers in the solar industry.
The Highlights Include:
- Safe and careful gripping, handling and positioning of raw wafers and cells, leaving only a slight impression
- Safe and careful gripping of raw wafers and cells during unstacking, buffering, and bifurcation, leaving only a slight impression
- Secure fixing with minimal risk of conchoidal fracture and excellent take-up of lateral forces
- Highest possible acceleration (>10 g) and quickest cycle times without shear stress or contamination
- Safe gripping, precise, anti-rotation positioning and heat-resistant fixing of the busbar
- Suction pad supporting structure facilitates minimal shearing force, wide sealing lip for cover electrode structure and height compensation for the concave PV cell surface
- Suction pad covers allow for goods to be handled without leaving a mark
- Special suction pad supporting structure enables protective handling of even the thinnest glass
- Take-up of strong lateral forces during processing allows for safe handling on the (partially) rounded back of the module
Particular Industry Requirements are:
- Lifting wafers and, if necessary, rounded cells on and off of conveyor belts without causing conchoidal fractures or abrasion
- Unstacking (with separation) of c-Si raw wafers with a width of < 180 ìm without causing damage to the microstructure or leaving a chemical residue
- Drying wafers with highly structured surfaces by mechanical stripping
- Handling wafers and cells with the shortest possible cycle times with a line output of 3,600 pieces per second
- Unstacking, inspection and positioning
- Handling and fixing the busbar and removing it from rollers during the stringer soldering process and automatic string cross-tie soldering
- Lifting complete strings or matrices with an even alignment for inspection and/or precise lifting into the EVA film bed.
- Handling and fixing solar glass and solar modules on the “sunny” side when moving or positioning
- Handling and fixing solar models during processing stages such as film cutting and framing
Vacuum Components
In Schmalz's vacuum components sector, specialized suction pads, such as bellows, flat and hovering suction pads, are available. In addition, components, such as spring plungers, vacuum switches and flow restrictors, as well as different vacuum generators, are available.
Schmalz Wafer-Gripper SWG
Schmalz wafer gripper for extremely fast and gentle handling of silicon wafers and solar cells with superior process stability.
More...Schmalz Coanda-Gripper SCG
Schmalz Coanda-Gripper for handling extremely thin and sensitive zur Handhabung von extrem dünnen, empfindlichen foils, thin glass and printed circuit boards
More...Flat suction pads SGPN
Special suction pads for particularly careful handling of paper and films.
Flat suction pads SGON
The suction pads for long, narrow workpieces such as pipes and sections.
Bellows suction pads FSG (2.5 folds)
The universal suction pads for particularly uneven workpieces or if height compensation is needed.
Bellows suction pads FSGA (1.5 folds) from Ø110 mm
The universal suction pads for almost all applications, particularly for uneven workpieces or if height compensation is needed.
Flat suction pads SAF
The special suction pad for all sorts of metal sheets, especially thin- walled motorcar body sheets, and other sensitive workpieces. Very high horizontal and vertical retention forces.
Suction plates SPU
The universal suction pads for smooth and slightly rough surfaces, such as glass, scaly sheet metal, wood, etc.
Flat suction pads PFYN VU1
Very wear-resistant suction pads for maximum loads and a long lifetime
More...Floating suction pads SBS
Floating suction pad for low-contact handling of paper, film, wood veneer, printed circuit boards, wafers, etc.
Compact ejectors Schmalz X-Pump SXP / SXMP
The new generation of vacuum compact ejectors with Condition Monitoring for the special tasks of the automotive sector and for use in automated vacuum systems.
More...Compact ejectors SCP
The ejector family with integrated valves and monitoring, particularly suitable for short cycles, grip and blow-off functions.
Spring plunger FSTE
Spring plungers with integrated damping and height compensation, anti-rotation guard optional.
Spring plunger FSTI
Spring plungers with internal damping spring with high quality sliding bearings.
Vacuum Gripping Systems
Complex vacuum gripping systems from Schmalz permit decisive productivity improvements
to be achieved. The range extends from layer and large-area gripping systems to complete
vacuum spiders, delivered ready for connection, for use in all areas of automation.
Large-Area Vacuum Gripping Systems
The gripper system's modular construction permits the combination of several vacuum gripper systems into a complete system that is perfectly adapted for your handling task.
More...Vacuum Suction Spiders SSP
The suction spiders SSP are appropriate for handling of, among other things, non-rigid workpieces. The modular gripper system of various coordinated individual components permits rapid and cost-effective setup of complete gripper systems for minimum cycle times and the highest degree of reliability.
Vacuum Handling Systems
Schmalz's vacuum handling systems sector offers a variety of Jumbo vacuum tube lifters, which are perfectly suited for handling workpieces with very different measurements and weight classes.
Vacuum Tube Lifter Jumbo
The tube lifter Jumbo is perfectly suited for secure and damage-free handling of solar panels and other components in the solar industry. With the tube lifter, among other things, the transport of heavy collectors by only one person is possible.
More...Vacuum turning bench VWT 180°
The vacuum turning bench was developed for rotating large, largely air-tight work pieces by 180°. Both assembly and processing tasks for panel material on the top and bottom surfaces can be carried out without re-clamping.
Vacuum workbench PVT
The work benches were developed to allow you to clamp work pieces of a wide range of different materials. You have the additional option of implementing controlled vacuum generators to save energy and reduce noise.
Transport trolleys
Do you need to store and transport parts free of damage? Then you need a platform rack cart. Here, you can store parts safely and compactly.
Sheet transport trolleys PTS 250
The panel transport trolley is your ideal helper when you need to feed or unload table or upright saws. Its maximum carrying load and panel format are impressive.
Vacuum Components
Schmalz Wafer Gripper SWG Aids Gentle Handling of Wafers and Cells
The Schmalz Wafer Gripper SWG was specifically developed for the solar industry. It handles wafers and cells in the whole production process. In particular, it is used for the rapid loading and unloading. There, it removes the workpieces from boxes or conveyors, transports it through a camera and then puts the workpieces down in another box or conveyor.
More... More applicationsVacuum Gripping Systems
Safe Handling of Solar Glass and Solar Modules
The application describes the safe handling of solar glass and solar modules. The partly at the back side curved solar glass modules are fixed by using the vacuum technology for further processing stages such as framing and film cutting.
More... More applicationsVacuum Handling Systems
Vacuum Lifting Device VacuMaster Basic Streamlines Logistical Work Processes During the Production of Photovoltaic Systems
The vacuum lifting devices VacuMaster can swivel 90° and makes it possible to place the plastic sheets on an upright panel transport trolley.
More...Ergonomic Handling of flat-plate collectors with the Vacuum Tube Lifter JumboErgo
The vacuum tube lifter JumboErgo with pneumatic swivelling unit for loads of up to 70 kg is used to safely rotate the collectors by 90° and then set them down. The tube lifter is equipped with a quadruple suction pad, which can be flexibly adapted to different collector formats.
More... More applicationsSearch
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...
