Plastics
Schmalz products comply with the highest standards of quality and permit decisive productivity increases in the plastics-processing industry.
Highly qualified staff members, long-term industry experience, and an extensive supplier network with subsidiaries all over the world guarantee quick and professional assistance for our domestic and foreign customers in the plastics-processing industry.
The Highlights Include:
- Unloading of hot plastic parts without marks, even for curved areas with tight radii
- Suction pads and area grippers that can be nestled for curved or structured surfaces
- Adaptable suction pads and large-area grippers for rounded and textured surfaces
- Compact vacuum generator for direct installation in the vacuum gripper system guarantees shortest possible cycle times
- Intelligent system monitoring for highest process safety and reduced cycle times
Particular Industry Requirements are:
- High temperature resistance up to 250 °C
- No marks and absence of PWIS (permits subsequent painting without cleaning effort)
- Handling of different types of plastic parts in varying dimensions, in undefined positions, with cut-outs and/or structured surfaces
- Shortest cycle times and high acceleration
Vacuum Components
In Schmalz's vacuum components, specialized suction pads, such as foil, bellows, flat and hovering suction pads, are available. In addition, components, such as spring plungers, vacuum switches and flow restrictors, as well as different vacuum generators, are available.
Flat suction pads (round) HT1
Flat suction pad (round) for
smooth or slightly rough surfaces.High temp material HT1.
Please select material (Mat.) HT1.
Bellows suction pads FSGA (1.5 folds)
The universal suction pads for almost all applications, particularly for uneven workpieces or if height compensation is needed.
Bellows suction pads FSG (2.5 folds)
The universal suction pads for particularly uneven workpieces or if height compensation is needed.
Inline ejectors SLP
The new inline ejectors, space-saving vacuum generation directly in the vacuum hose.
Basic ejectors SBP-C with additional functions
The new basic ejectors with integrated valve technology for optimised cycle times when gripping parts.
Compact ejectors SCP
The ejector family with integrated valves and monitoring, particularly suitable for short cycles, grip and blow-off functions.
Vacuum switch VS-V-AH/AV-T
Two digital switch outputs, PNP switching function, optionally with fixed or adjustable hysteresis.
Vacuum Gripping Systems
Complex vacuum gripping systems from Schmalz permit decisive productivity improvements
to be achieved. The range extends from layer and large-area gripping systems to complete
vacuum spiders, delivered ready for connection, for use in all areas of automation.
Vacuum Area Gripper System FX/FXC
The large-area vacuum gripping systems are ideal for automated palletizing, depalletizing, order picking and sorting of the most varied goods in various dimensions. The gripping devices permit handling of workpieces made from the most varied materials, such as carton, wood, metal sheets (dry) and plastic, both with and without cut-outs.
The vacuum generator guarantees maximum effectiveness because of the injector's direct integration right at the point of impact in the gripper.
Vacuum Suction Spiders SSP
Vacuum suction spiders SSP are used for the most varied tasks, such as during automation of plastic, injection moulding and thermoforming machines. They are appropriate for, among other things, removal of hot injection moulded parts or handling of plastic boards while leaving few marks.
More...Vacuum Handling Systems
Schmalz's vacuum handling systems sector offers a variety of VacuMaster vacuum lifting devices and Jumbo vacuum tube lifters, which are perfectly suited for handling workpieces with very different measurements and weight classes.
Vacuum Lifting Device VacuMaster
VacuMaster vacuum lifting devices are the ideal working materials for handling metal sheets, glass panes, wood and concrete sheets, etc., with a weight of up to 2,000 kg. The retention process is implemented with the VacuMaster device. Secure lifting and moving of the load occurs with a crane.
Vacuum Tube Lifter Jumbo
The tube lifter Jumbo is available in varied versions with different ergonomic operating elements and suction pad versions. It can therefore be individually adjusted to almost any application. An extensive range of accessories completes the line.
Workshop Equipment
Whether you are looking for vacuum workbenches, vacuum stands, vacuum tables, wall rack or transport trolleys, our operating equipment is an indispensable helper in trade and in industry.
Vacuum Clamping Systems
Schmalz's ground-breaking vacuum clamping systems are the intelligent answer to continuously increasing demands on the productivity and economy of CNC machine tools.
Vacuum Mounting System VC-K2
The vacuum block with 2-circuit system for vacuum mounting systems with console tables in 50 mm and 100 mm heights permits maximum precision and flexibility in manufacturing.
More...Vacuum Mounting System VC-K1
The vacuum block for CNC machines with 1-cycle console system offers a vacuum block's enormous flexibility because of its rapid positioning and removal from the console. You have maximum precision and repeatability.
Vacuum Mounting System Innospann
The "retrofitting systems" for any CNC machining centre permit efficient work due to very large decreases in setup times and maximum flexibility stemming from the modular system. They are perfect for individual and small series production.
Adapter Plates
Simple mounting of narrow workpieces. The adapter plates can be used for both 1-cyle and 2-cycle consoles. Particularly narrow and curved workpieces can be mounted securely and easily with them.
Suction Pads for Grid Tables
The suction pads for grid tables can be used very quickly, permit different total heights and thus allow for more complex, lateral or all-around machining.
More...Vacuum Mounting System VC-G
The proven vacuum mounting system with tube connection for smooth tables offers maximum retention forces, high flexibility due to large variety of vacuum blocks, highest degree of precision and damage-free mounting of workpieces.
Vacuum Mounting System VC-B
The flexible vacuum mounting system VC-B can be inserted into the vacuum intake of CNC machines from an Italian machine manufacturer.
Vacuum Mounting System VC-S
The flexible vacuum mounting system VC-S can be inserted into the consoles of CNC machines from an Italian machine manufacturer.
Vacuum Mounting System VC-T
Tube-less vacuum mounting system for maximum flexibility. It permits efficient mounting of workpieces, drastic reduction in setup times, highest precision and repeatability. The system can be retrofitted for almost any machine. Ideal use in individual and small series production.
Vacuum Components
Vacuum Handling of Plastic Parts by Bellows Suction Pads FSG
Bellows suction pads FSG submit Vacuum Handling of plastics injection molding parts
More...Suction Pads Conduce the Removal of Hot Plastic Parts from Injection-Moulding Machines
Removal of hot plastic parts from injection-moulding machines with Suction Pad FSG-HT1
More... More applicationsVacuum Handling Systems
Vacuum Tube Lifter JumboSprint for Handling of Paletts
For the handling of paletts Schmalz offers a complete solution, which enables to lift and move heavy paletts by using vacuum. The ergonomic operator handle of the vacuum tube lifter is equipped with a special mechanical gripper. The lifting process happens due to the lifting tube, which is attached to the crane.
More...Vacuum Tube Lifter JumboErgo for Handling Plastic Sheets
The vacuum tube lifter JumboErgo eases the transportation of plastic sheets. The ergonomic operator handle is characterised by the twisted grip. The operator handle controls the lifting and lowering of the load.
More... More applicationsVacuum Clamping Systems
Vacuum clamping system Multi-Clamp Suction-Plate for the manual clamping and processing of a wide range of workpieces
The Multi-Clamp suction-plate vacuum clamping system is designed for use in workshops or construction sites. This clamping system is used for fastening workpieces for manual processing.
More...Vacuum Clamping System for the Flexible Handling of Different Workpieces
The vacuum clamping system MultiClamp clamps workpieces in order to work them manually. It can be used on almost eyery surface so it´s flexible applicable in facilities and construction sites.
More... More applicationsSearch
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...
