Logistics
Schmalz products comply with the highest standards of quality and permit decisive productivity increases in the logistics industry.
Highly qualified staff members, long-term industry experience, and an extensive supplier network with subsidiaries all over the world guarantee quick and professional assistance for our domestic and foreign customers in the logistics industry.
The Highlights Include:
- Palletising and depalletising of complete layers of products
- Automated construction of products in individual containers into product layers
- Jumbo vacuum tube lifter facilitates ergonomic handling of sacks, cardboard boxes, barrels and pallets
- JumboFlex vacuum tube lifter increases productivity and safety in logistics centres
Particular Industry Requirements are:
- Transporting layers of goods with a wide range of dimensions and undefined position
- Extremely porous workpieces
- Deformation of workpieces during handling process
- Workpiece surface partially covered by packing tape, clamping straps
- Goods turnover subject to extreme time pressure
Vacuum Components
In Schmalz's vacuum components sector, specialized bellows suction pads for the logistics industry are available. In addition, components, such as spring plungers, vacuum switches and flow restrictors, as well as different vacuum generators, are available.
Bellows Suction Pads FGA PVC (1.5 Folds)
The specialized suction pad is particularly appropriate for flexible and unstable outer packaging, such as film-packed products, blister packs, and much more.
More...Bellows Suction Pads FG PV (2.5 Folds)
The specialized suction pad is particularly appropriate for flexible and unstable outer packaging, such as film-packed products, blister packs, and much more.
More...Bellows Grippers FSGB-R (Rectangular)
This bellows gripper is appropriate for oblong, flexible and unstable outer packaging in the packaging industry, such as film-packed products, blister packs, and much more.
More...Vacuum Gripping Systems
Complex vacuum gripping systems from Schmalz permit decisive productivity improvements
to be achieved. The range extends from layer and large-area gripping systems to complete
vacuum spiders, delivered ready for connection, for use in all areas of automation.
Vacuum Area Gripper System FX/FXC
The large-area vacuum gripping systems are ideal for automated palletizing, depalletizing, order picking and sorting of the most varied goods in various dimensions. The gripping devices permit handling of workpieces made from the most varied materials, such as carton, wood, metal sheets (dry) and plastic, both with and without cut-outs.
The vacuum generator guarantees maximum effectiveness because of the injector's direct integration right at the point of impact in the gripper.
Vacuum Area Gripper System SPZ
With the layer gripper SPZ, entire product layers can be palletized and depalletized. This universal gripper is appropriate for handling of intermediate layers, pallets, crates, carton boxes, foil packages, and much more.
Vacuum Suction Spiders SSP
The suction spiders SSP are appropriate for handling of, among other things, non-rigid workpieces. The modular gripper system of various coordinated individual components permits rapid and cost-effective setup of complete gripper systems for minimum cycle times and the highest degree of reliability.
Vacuum Handling Systems
Schmalz's vacuum handling systems sector offers a variety of VacuMaster vacuum lifting devices and Jumbo vacuum tube lifters, which are perfectly suited for handling workpieces with very different measurements and weight classes.
Tube Lifter JumboErgo
With a rotary handle similar to the accelerator handle on a motorcycle; both lightweight and heavy loads can be handled quickly and sensitively with this control element.
Tube Lifter JumboSprint
Where the handling of heavy or unwieldy loads in a rough environment or outdoors is needed, the JumboSprint is the right choice: Grip it with both hands and accurately direct the lifting unit with the load.
More...Vacuum Components
Bellows Suction Pads SPB1 Ensure Safe and Fast Handling of Cardboard Boxes and Semi-Flexible Packaging
The bellows suction pads SPB1 are perfect for handling cardboard boxes and semi-flexible packaging. These suction pads are especially used in box and tray erectors, top and sideloading machines and palletizing processes.
More... More applicationsVacuum Gripping Systems
Schmalz sack suction gripper SG for flexible handling of sacks
The Schmalz sack suction gripper SG picks up the sack from the surface of the workpiece and grips it securely. The suction pad is suitable for all sack types and can handle sacks with both stable and unstable contents. The sack suction gripper is equipped with a special sealing foam, which allows it to precisely conform to the shape of the workpiece.
More...Large-area vacuum gripping FMC system for lifting rows of workpieces from a roller conveyor for the purpose of palletizing
The FMC large-area vacuum gripping system is especially suited for palletizing cardboard boxes. The large-area gripping system is equipped with sealing foam, which allows cardboard boxes of different sizes to be lifted quickly and easily from undefined positions
More... More applicationsVacuum Handling Systems
Vacuum Tube Lifter JumboFlex for Handling Cardboard Boxes up to 35 kg
The vacuum tube lifter JumboFlex is equipped with a double suction pad. The tube lifter can suck the cardboard boxes flexible on every side. Combined with a column-mounted slewing crane SK from Schmalz, the production process is optimized.
More...Vacuum Tube Lifter JumboErgo for Commissioning of Cardboard Boxes in the Chemical Industry
The vacuum lifter JumboErgo is equipped with a double suction pad and a flexible operator handle. This makes it possible to lift different workpieces effortlessly.
More... More applicationsSearch
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...
