Glass
Schmalz products comply with the highest standards of quality and permit decisive productivity increases in the glass industry.
Highly qualified staff members, long-term industry experience, and an extensive supplier network with subsidiaries all over the world guarantee quick and professional assistance for our domestic and foreign glass industry customers.
The Highlights Include:
- Fast, efficient and ergonomic handling of a wide range of glass sheet sizes
- Controlled vacuum generation
- Handling of multi-sash windows with sash parts and mullions
- Handling of glass plates up to 600 kg at the construction site
- Increases productivity for indoor and outdoor use
Particular Industry Requirements are:
- Working safely without damaging workpieces
- Lifting equipment designed in accordance with EN 13155 and EN 13035
- Redundant dual-circuit vacuum system for outdoor use
Vacuum Handling Systems
Ergonomical vacuum lifting devices Jumbo and VacuMaster for effortless, damage-free handling of workpieces. Crane systems to supplement these to form complete system solutions which are precisely matched to the planned application. Workshop equipment as practical aids in trade and industry.
VacuMaster Window
Sensitive glass panes and windows are securely handled by the VacuMaster Window. Workpieces can be turned by 90° to the left or right. Ergonomic operation and low weight permit fatigue-free working.
More...VacuMaster Glass
The vacuum lifting device VacuMaster Glass is ideal for a safe and ergonomic handling of glass workpieces outdoors. VacuMaster Glass is attached to the site crane and effortlessly lifts loads up to 600 kg. The workpieces are held by up to eight suction plates. Only vacuum is used to hold the workpiece in place.
More...Vacuum Components
Automated Handling of PV Wafers with the SWG Wafer gripper
The Schmalz wafer gripper SWG is specially designed and developed for the solar industrie. The wafer gripper can be used for the whole process of wafer and cell handling
More...Automated Handling of PV Wafers with the SWGm Wafer Gripper
The Wafer Gripper SWGm was developed for the photovoltaics industry. The Wafer Gripper is used for accurate, damage-proof and contamination-free handling of wafers at cycle times of less than 1 second.
More... More applicationsVacuum Gripping Systems
Safe Handling of Solar Glass and Solar Modules
The application describes the safe handling of solar glass and solar modules. The partly at the back side curved solar glass modules are fixed by using the vacuum technology for further processing stages such as framing and film cutting.
More... More applicationsVacuum Handling Systems
Vacuum Lifting Device VacuMaster Basic for Handling Glass Sheets
The vacuum lifting device VacuMaster Basic grips the workpiece using a vacuum. The lifting device is equipped with four suction plates for this purpose.
More...Vacuum Lifting Device VacuMaster Window Comfort for Easy Lifting of Glass Panes
The VacuMaster Window Comfort guarantees secure handling leaving few marks and an exact positioning of sensitive workpieces out of glass.
More... More applicationsSearch
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...
