SA-NIP N015 G1/4-AG DN600

Part No.: 10.01.06.00185


Suction-pad connection nipple
SA-NIP N015 G1/4-AG DN600
Nipple: N 015
Thread 1: G1/4"-M
Overall length: 37.5 mm
Fitting length: 6 mm
Nominal size: 6,00 mm
Material: Aluminium

Design data

D 18.0 mm
dn 6.0 mm
G1 G1/4"-M
Nipple family N 015
L 6.0 mm
L1 37.5 mm
LG1 10.0 mm
SW1 22.0 mm

CAD download

Here you can download the CAD-data of the product. They are available in 2D and 3D.

Login

To display the CAD-data please log-in.



Artikel bestellen



Price checking, availability checking and ordering require

Login


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Contact

Are you interested in our products or do you have further questions? Call us or contact us via our contact form.

More...

Online Shop

Online Shop

Take a look at the numerous opportunities in our online shop.

More...

Vacuum Components 2012/2013

Digital Catalog

Digital Catalog: Vacuum Components 2012/2013

Leaf through our digital catalog, with 3,500 vacuum components.

More...

Catalogues & Brochures

Read everything about our products in detailed catalogues and brochures

More...

Produktnews

Optimization of Energy Consumption and Process Performance

The energy and process control is a new function in Schmalz’ compact ejectors X-Pump SXPi/SXMPi.

More