SWG-5 115x115x66 E100 A PEEK

Article No. : 10.01.30.00001


Wafer gripper
SWG-5 115x115x66 E100 A PEEK
Length: 115 mm
Width: 115 mm
Height: 66 mm
Performance class: E100
Shape: Blow-off function
Material: Polyetheretherketon


Highlights
  • Large contact area between wafer and gripper for maximum grip.
  • Low air consumption.
  • Low vacuum level.
  • High flow rate.
  • Controlled air discharge (optional).
  • Rapid venting of vacuum chamber.
  • Gripper surface e.g. made of PEEK (Polyetheretherketone).
  • Modular concept with various surface materials, sensors, and optional shock absorption elements.
Your advantages
  • High speed, high accuracy handling for cycle times less than 1 second.
  • Low operating costs .
  • Gentle gripping with minimal torsional forces and minimal conchoidal fracture risk.
  • Reliable gripping and handling even of deformed and broken wafers.
  • No contamination of process area with silicon dust or fragments.
  • Precise positioning and very short cycle times.
  • Minimal surface contamination and reduction of blind spots.
  • Optional breakage detection through backlit gripper surface.
Application
  • Fully or partially automated production of silicon PV cells with maximum process stability, production line uptime, cell efficiency and line output.
  • Extremely fast, reliable, precise and gentle handling of photovoltaic wafers and cells.
  • Loading and unloading from stacks and conveyor belts.
  • High accuracy positioning during and after the visual inspection process.
  • Wafer breakage detection "on the flight".
Construction
  • Modular over-all design with contact surface, robot interface, sensors and optional features.
  • Gripper sizes available for standard cell sizes 125 mm and 156 mm.
  • Various contact surfaces available (e.g. transparent).
  • Integrated pneumatic vacuum generation with high suction rate and controlled air discharge (accessory).
  • Low weight plastic components.

Operating pressure [bar] 1...3 bar
Suction rate [m³/h] 9,6...14,1 m³/h
Suction rate [l/min] 160...235 l/min
Air consumption [m³/h] 3,6...7,2 m³/h
Air consumption [l/min] 60...120 l/min
Holding force [N] 10...35 N
Weight [g] 300.0 g
Operating temperature [°C] 5...75 °C

Design data

B 115.0 mm
d 6.0 mm
d1 4.5 mm
d2 14.0 mm
G1 G1/8"-F
G3 M4-F
H 66.0 mm
H2 15.5 mm
L 115.0 mm
X1 46.0 mm
X2 63.0 mm

CAD download

Here you can download the CAD-data of the product. They are available in 2D- and 3-models.

Login

To display the CAD-data please log-in.

Spare parts

Article Type Quantity Price Availability Inquire
10.01.30.00060
SAUG-FL SWG-5 115x115 PEEK pieces Login Login
Category Suction area
Attributes Overall size: ET
for: Wafer gripper
X2: 63.0 mm
d2: 14.0 mm
Overall size: 5.0 null
for: SWG
Material: Polyetheretherketon
Ausw-S-Ma: PEEK
B: 115.0 mm
H: 9.5 mm
L: 115.0 mm
CAD-Data Login


Accessories

Article Type Quantity Price Availability Inquire
10.01.30.00059
ABL-SET 14 SWG/SCG pieces Login Login
10.01.30.00015
FLAN-PL 55x7.5 SWG-AB1 pieces Login Login
10.01.30.00016
FLAN-PL 63x10.5 SWG-AD1 pieces Login Login
10.01.30.00017
FLAN-PL 63x11.5 SWG-UNI pieces Login Login
10.01.30.00018
SAUG-MOD 31x14x41 FG12 SWG pieces Login Login
10.01.30.00019
SAUG-MOD 31x14x34 FG7 SWG pieces Login Login
10.01.30.00020
HTR UNI SWG pieces Login Login


Artikel bestellen



Price checking, availability checking and ordering require

Login


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Online Shop

Take a look at the numerous opportunities in our online shop.

More...

Product Inquiry

You did not find a solution for you application? Our system consultants are happy to assist you.

More...

Catalogues & Brochures

Read everything about our products in detailed catalogues and brochures

More...