Sheet transport trolleys PTS 250

Highlights
  • Supporting surface continuously adjustable
  • Robust design\xb
  • Built-in mechanical swivel unit\xb
  • 4 controllable rollers, two of which have brakes

Your advantages
  • Effortless assembly at different table levels.
  • Suitable for heavy loads (up to 250 kg, dimensions up to 5200 x 2100 mm).
  • Workpiece can easily be swiveled manually by 90°, ergonomic and quick handling with an assistant.
  • Easy transportation of workpieces.
Application
  • Easy transporting of panel materials made of wood or plastic .
  • Transporting workpieces to a horizontally or vertically positioned saw.
Construction
  • Robust steel tube construction, powder coated in light grey (RAL 7035) .
  • 4 rotatable plastic castor wheels, two of which have parking brakes.
  • Lever for height adjustment.
  • Castor wheels on inside of storage area.

Article Type Quantity Price Availability Inquire
15.06.03.00001
PTS-250-2000x950 pieces Login Login
Category Sheet transport trolleys
CAD-Data Sorry, no CAD-Data available!

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Online Shop

Take a look at the numerous opportunities in our online shop.

More...

Product Inquiry

You did not find a solution for you application? Our system consultants are happy to assist you.

More...

Catalogues & Brochures

Read everything about our products in detailed catalogues and brochures

More...