Multi-Clamp VC-M with Multi-Base
Highlights
- Integrated vacuum generation (ejector nozzle) by VC-M-Version
- Multi-Base stageless rotatable by 360°
- Multi-Base stageless swivellable by max. 90°
- Single using of Multi-Clamp vaccum plate possible
- Multi-Base can be fixed both mechanically and with the help of vacuum on the surface of the workbench
Your advantages
- No additional, expensive vacuum pump required.
- Flexible five-axis working without any problems.
- Clamping device can be adjusted arbitrarily.
- Multi-Clamp vacuum plate can be used as a cost-saving stand-alone-solution.
- Secure fixation of the clamping device on any surface.
Application
- Perfect solution for clamping small and medium-sized workpieces.
- Stageless rotating and swivelling of the clamped workpiece for overleaf work.
- The two parts can be used both in combination and individually.
Construction
- Due to flexible positioning of sealing rubber individual clamping areas can be created.
- Consists of a vacuum plate and the weld manipulator Multi-Base.
- Modular system with indipendent working components.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Product Inquiry
You did not find a solution for you application? Our system consultants are happy to assist you.
More...Catalogues & Brochures
Read everything about our products in detailed catalogues and brochures
More...