Spring Plungers FSTI

Highlights
  • Spring plunger with high-quality sliding bearings and excellent guidance
  • Internal damping spring
  • Minimum overall height; weight optimized
  • Available with anti-rotation guard

Your advantages
  • Very economical operation, since no maintenance needed.
  • Soft placement on easily damaged workpieces; spring protected against dirt and external mechanical forces.
  • Suitable for use in very small spaces and with highly dynamic motion.
  • Suitable for use with oval suction pads.
Application
  • Spring plunger with internal damping spring for handling of workpieces with differing heights (such as curved metal sheets, etc.).
  • Handling of easily damaged workpieces (such as sheets of glass) without additional control functions to prevent damage, since the plunger ensures soft placement.
  • Particularly suitable for handling tasks in the automobile sector.
Construction
  • Spring plunger consisting of high-strength steel rod, guide sleeve with integrated sliding bearing (2) and internal damping spring.
  • Connection thread for suction pad is male (4); connection thread for vacuum supply (1) either a female or male thread.
  • Two lock nuts (3) for attachment.
  • Burnished surface finish; on the version with anti-turning function, the plunger rod is specially coated for optimum sliding behaviour.
  • Plunger rod with integrated vacuum feed.
  • Anti-rotation guard due to flat side on the rod and a correspondingly shaped guide sleeve.

Product search by attributes

Part Type Quantity Price Availability Inquire
10.01.02.00992
FSTI G1/4-AG G1/8-AG 50 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G1/4"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00994
FSTI G1/4-AG G1/8-IG 50 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G1/4"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00995
FSTI G1/4-AG G1/8-IG 50 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G1/4"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00999
FSTI G3/8-AG G1/8-IG 50 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G3/8"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00998
FSTI G3/8-AG G1/8-IG 50 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G3/8"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00997
FSTI G3/8-AG G1/8-AG 50 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G3/8"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00996
FSTI G3/8-AG G1/8-AG 50 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G3/8"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00993
FSTI G1/4-AG G1/8-AG 50 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G1/4"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00864
FSTI G1/4-AG G1/8-AG 10 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G1/4"-M
Z: 10.0 mm
CAD-Data Login
10.01.02.00866
FSTI G1/4-AG G1/8-IG 10 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G1/4"-M
Z: 10.0 mm
CAD-Data Login
10.01.02.00755
FSTI G3/8-AG G1/8-AG 10 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G3/8"-M
Z: 10.0 mm
CAD-Data Login
10.01.02.00851
FSTI G3/8-AG G1/8-IG 10 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G3/8"-M
Z: 10.0 mm
CAD-Data Login
10.01.02.00868
FSTI G1/4-AG G1/8-AG 25 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G1/4"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00870
FSTI G1/4-AG G1/8-IG 25 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G1/4"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00843
FSTI G3/8-AG G1/8-AG 25 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G3/8"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00850
FSTI G3/8-AG G1/8-IG 25 pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G3/8"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00865
FSTI G1/4-AG G1/8-AG 10 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G1/4"-M
Z: 10.0 mm
CAD-Data Login
10.01.02.00867
FSTI G1/4-AG G1/8-IG 10 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G1/4"-M
Z: 10.0 mm
CAD-Data Login
10.01.02.00860
FSTI G3/8-AG G1/8-AG 10 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G3/8"-M
Z: 10.0 mm
CAD-Data Login
10.01.02.00861
FSTI G3/8-AG G1/8-IG 10 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G3/8"-M
Z: 10.0 mm
CAD-Data Login
10.01.02.00869
FSTI G1/4-AG G1/8-AG 25 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G1/4"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00871
FSTI G1/4-AG G1/8-IG 25 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G1/4"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00862
FSTI G3/8-AG G1/8-AG 25 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-M
G2: G3/8"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00863
FSTI G3/8-AG G1/8-IG 25 VG pieces Login Login
Category Spring plunger
Attributes G1: G1/8"-F
G2: G3/8"-M
Z: 25.0 mm
CAD-Data Login

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Contact

Are you interested in our products or do you have further questions? Call us or contact us via our contact form.

More...

Online Shop

Online Shop

Take a look at the numerous opportunities in our online shop.

More...

Vacuum Components 2012/2013

Digital Catalog

Digital Catalog: Vacuum Components 2012/2013

Leaf through our digital catalog, with 3,500 vacuum components.

More...

Catalogues & Brochures

Read everything about our products in detailed catalogues and brochures

More...

Produktnews

Optimization of Energy Consumption and Process Performance

The energy and process control is a new function in Schmalz’ compact ejectors X-Pump SXPi/SXMPi.

More