Spring plunger FSTA

Highlights
  • Spring plunger with lower damping spring
  • Upper damping spring with spring rate

Your advantages
  • Soft placement of the suction pad on easily damaged workpieces; good compensation for varying workpiece heights.
  • Prevention of excessive stroke lengths; uniform load distribution.
Application
  • Handling of workpieces with differing heights (such as curved metal sheets, etc.) .
  • Handling of easily damaged workpieces (such as sheets of glass) without additional control functions to prevent damage, since the plunger ensures soft placement.
Construction
  • Spring plunger consisting of a high-strength steel rod, guide sleeve and upper and lower damping springs.
  • Plunger rod with integrated vacuum feed (connection thread at top).
  • Thread for suction pad is always a male thread.
  • Thread for vacuum line is always a female thread.

Product search by attributes

Article Type Quantity Price Availability Inquire
10.01.02.00572
FSTA G1/4-AG 25 pieces Login Login
Category Spring plunger
Attributes G2: G1/4"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00573
FSTA G1/4-AG 50 pieces Login Login
Category Spring plunger
Attributes G2: G1/4"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00577
FSTA G1/2-AG 25 pieces Login Login
Category Spring plunger
Attributes G2: G1/2"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00578
FSTA G1/2-AG 50 pieces Login Login
Category Spring plunger
Attributes G2: G1/2"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00579
FSTA G1/2-AG 90 pieces Login Login
Category Spring plunger
Attributes G2: G1/2"-M
Z: 90.0 mm
CAD-Data Login

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Online Shop

Take a look at the numerous opportunities in our online shop.

More...

Product Inquiry

You did not find a solution for you application? Our system consultants are happy to assist you.

More...

Catalogues & Brochures

Read everything about our products in detailed catalogues and brochures

More...