Spring plunger FSTE

Highlights
  • Spring plunger with lower damping spring
  • Wide range of connection threads and stroke lengths
  • Anti-rotation guard available as option

Your advantages
  • Soft placement of the suction pad on easily damaged workpieces; good compensation for varying workpiece heights.
  • For a wide range of applications; available for all suction pads of the standard program.
  • Suitable for use with oval suction pads.
Application
  • Handling of workpieces with differing heights (such as curved metal sheets, etc.) .
  • Handling of easily damaged workpieces (such as sheets of glass) without additional control functions to prevent damage, since the plunger ensures soft placement.
Construction
  • Spring plunger consisting of a high-strength steel rod, guide sleeve and upper and lower damping springs.
  • Plunger rod with integrated vacuum feed (connection thread at top).
  • Female connection thread for suction pads up to size M5, otherwise male thread.
  • Thread for vacuum line is always a female thread.

Product search by attributes

Article Type Quantity Price Availability Inquire
10.01.02.00613
FSTE M3-IG 5 pieces Login Login
Category Spring plunger
Attributes G2: M3-F
Z: 5.0 mm
CAD-Data Login
10.01.02.00614
FSTE M3-IG 5 VG pieces Login Login
Category Spring plunger
Attributes G2: M3-F
Z: 5.0 mm
CAD-Data Login
10.01.02.00607
FSTE M5-IG 5 pieces Login Login
Category Spring plunger
Attributes G2: M5-F
Z: 5.0 mm
CAD-Data Login
10.01.02.00610
FSTE M5-IG 5 VG pieces Login Login
Category Spring plunger
Attributes G2: M5-F
Z: 5.0 mm
CAD-Data Login
10.01.02.00608
FSTE M5-IG 10 pieces Login Login
Category Spring plunger
Attributes G2: M5-F
Z: 10.0 mm
CAD-Data Login
10.01.02.00611
FSTE M5-IG 10 VG pieces Login Login
Category Spring plunger
Attributes G2: M5-F
Z: 10.0 mm
CAD-Data Login
10.01.02.00609
FSTE M5-IG 20 pieces Login Login
Category Spring plunger
Attributes G2: M5-F
Z: 20.0 mm
CAD-Data Login
10.01.02.00612
FSTE M5-IG 20 VG pieces Login Login
Category Spring plunger
Attributes G2: M5-F
Z: 20.0 mm
CAD-Data Login
10.01.02.00602
FSTE G1/8-AG 15 pieces Login Login
Category Spring plunger
Attributes G2: G1/8"-M
Z: 15.0 mm
CAD-Data Login
10.01.02.00605
FSTE G1/8-AG 15 VG pieces Login Login
Category Spring plunger
Attributes G2: G1/8"-M
Z: 15.0 mm
CAD-Data Login
10.01.02.00603
FSTE G1/8-AG 25 pieces Login Login
Category Spring plunger
Attributes G2: G1/8"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00604
FSTE G1/8-AG 50 pieces Login Login
Category Spring plunger
Attributes G2: G1/8"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00606
FSTE G1/8-AG 50 VG pieces Login Login
Category Spring plunger
Attributes G2: G1/8"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00567
FSTE G1/4-AG 25 pieces Login Login
Category Spring plunger
Attributes G2: G1/4"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00570
FSTE G1/4-AG 25 VG pieces Login Login
Category Spring plunger
Attributes G2: G1/4"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00568
FSTE G1/4-AG 50 pieces Login Login
Category Spring plunger
Attributes G2: G1/4"-M
Z: 50.0 mm
CAD-Data Login
10.01.02.00569
FSTE G1/4-AG 75 pieces Login Login
Category Spring plunger
Attributes G2: G1/4"-M
Z: 75.0 mm
CAD-Data Login
10.01.02.00571
FSTE G1/4-AG 75 VG pieces Login Login
Category Spring plunger
Attributes G2: G1/4"-M
Z: 75.0 mm
CAD-Data Login
10.01.02.00574
FSTE G1/2-AG 25 pieces Login Login
Category Spring plunger
Attributes G2: G1/2"-M
Z: 25.0 mm
CAD-Data Login
10.01.02.00575
FSTE G1/2-AG 75 pieces Login Login
Category Spring plunger
Attributes G2: G1/2"-M
Z: 75.0 mm
CAD-Data Login
10.01.02.00576
FSTE G1/2-AG 90 pieces Login Login
Category Spring plunger
Attributes G2: G1/2"-M
Z: 90.0 mm
CAD-Data Login

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Online Shop

Take a look at the numerous opportunities in our online shop.

More...

Product Inquiry

You did not find a solution for you application? Our system consultants are happy to assist you.

More...

Catalogues & Brochures

Read everything about our products in detailed catalogues and brochures

More...