Edge Gripper Suction Cups SAOK (oval)

Highlights
  • Optimized geometry of sealing lip
  • High holding forces
  • Small size
  • Material NBR-60
  • Material HT2-65

Your benefits
  • Excellent sealing properties .
  • Shortest cycle times.
  • Flexible positioning possibilities.
  • Optimal adaptation and high forces.
  • Long term temperature- resistant up to 250°C for hot forming (silicone-free).
Application
  • Handling of structural parts with edges and narrow radii .
  • Handling of workpieces designed with little even surfaces for suction.
  • Handling with highest holding forces for safe processing, even with oiled surfaces .
  • Highest dynamic handling for shortening cycle times.
  • Handling of sheet metal for body-shop and press-shop applications (cold and hot forming).
  • Suction cups not suitable for flat workpieces.
Design
  • Two types of materials (NBR and HT2).
  • Soft sealing lip for the best adaptation to workpieces with small radii.
  • Durable and resilient suction cups.
  • Suction cups available with various connection types.
  • Vulcanized aluminum reinforcing element (very high strength).
  • Suction cups are delivered assembled.

Product search by attributes

Part Type Quantity Price Availability Inquire
10.01.01.12458
SAOK 70x25 NBR-60 G1/4-AG pieces Login Login
Category Edge gripper suction cup (oval)
Attributes G1: G1/4"-M
Size: 70 x 25 mm
Material: Nitrile rubber NBR
CAD-Data Login
10.01.01.12459
SAOK 70x25 NBR-60 G1/4-IG pieces Login Login
Category Edge gripper suction cup (oval)
Attributes G1: G1/4"-F
Size: 70 x 25 mm
Material: Nitrile rubber NBR
CAD-Data Login
10.01.01.12460
SAOK 70x25 NBR-60 G3/8-IG pieces Login Login
Category Edge gripper suction cup (oval)
Attributes G1: G3/8"-F
Size: 70 x 25 mm
Material: Nitrile rubber NBR
CAD-Data Login
10.01.01.12481
SAOK 70x25 NBR-60 RA pieces Login Login
Category Edge gripper suction cup (oval)
Attributes Size: 70 x 25 mm
Material: Nitrile rubber NBR
CAD-Data Login

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Contact for Inquiries

Are you interested in our products or do you have further questions? We are happy to advise you.

More...

Online Shop

Online Shop

Take a look at the numerous opportunities in our online shop.

More...

Product News and Supplements 2015

Digital Catalog

Digital catalog: New products and supplements 2015

Leaf through our digital catalogs and find out all about our vacuum components

More...

Catalogues & Brochures

Read everything about our products in detailed catalogues and brochures

More...

Produktnews

Process data readouts on a smartphone: Safety through transparency

In automation technology, visualization of the relevant process data is becoming more and more important. Users require reliable information on the safety of facilities and individual components. This is necessary for resolving faults and carrying out precautionary maintenance, for example. That is why, for years, vacuum specialist Schmalz has been pressing ahead with integrated communications from gripping system components all the way up to the management level. Now the company is taking the next step. Near-field communication (NFC) protocols allow data from intelligent vacuum components to be read directly from the processor of a device to a mobile end device, opening up totally new opportunities for optimizing production processes.

More