Floating suction pads SBS

Highlights
  • Integrated vacuum generation on the Bernoulli principle
  • Suction pad "floats" on an air cushion
  • High volume flow rate at a low vacuum
  • No air is drawn in through the workpiece

Your advantages
  • Operates without an ejector; needs only compressed air.
  • Low-contact handling, particularly suitable for very sensitive workpieces.
  • Very good compensation for leaks; little deformation of the workpiece.
  • Reliable separation of thin, porous workpieces.
Application
  • Handling of easily-damaged workpieces such as wafers and printed circuit boards.
  • Handling and separation of extremely thin workpieces (film, paper, wood veneer, etc,) without permanent deformation.
  • Handling of very porous workpieces (such as printed circuit boards with no components installed).
Construction
  • Anodized aluminum body with integrated Bernoulli nozzle.
  • Vertical and horizontal compressed-air connections.
  • Three elastomer studs on the bottom of the suction pad accept lateral forces.
  • Can be mounted directly with a spring plunger or with four connection threads.

Product search by attributes

Article Type Quantity Price Availability Inquire
10.01.01.11746
SBS 20 M5-IG pieces Login Login
Category Floating suction pad
Attributes Holding force [N]: 1.5 N
D: 20.0 mm
CAD-Data Sorry, no CAD-Data available!
10.01.01.11747
SBS 30 M5-IG pieces Login Login
Category Floating suction pad
Attributes Holding force [N]: 2.5 N
D: 30.0 mm
CAD-Data Sorry, no CAD-Data available!
10.01.01.11624
SBS 40 M5-IG pieces Login Login
Category Floating suction pad
Attributes Holding force [N]: 4.0 N
D: 40.0 mm
CAD-Data Sorry, no CAD-Data available!
10.01.01.11646
SBS 60 M5-IG pieces Login Login
Category Floating suction pad
Attributes Holding force [N]: 7.5 N
D: 60.0 mm
CAD-Data Sorry, no CAD-Data available!

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Online Shop

Take a look at the numerous opportunities in our online shop.

More...

Product Inquiry

You did not find a solution for you application? Our system consultants are happy to assist you.

More...

Catalogues & Brochures

Read everything about our products in detailed catalogues and brochures

More...