Magnetic grippers SGM
Highlights
- Safe gripping by a permanent magnet
- High holding forces
- Compact design
- Lightweight construction
- Inclusive changeable friction ring
- Can be controlled with compressed-air or a combination of vacuum and compressed-air
- Optional with A1 D-, A2 D-, A3 D connection adapter sidewise (Holder System HTS)
- Facility for connecting two magnetic grippers together into a single block
Your advantages
- No electric power required.
- Safe handling also in case of power failure.
- Minimum space required.
- Low overall weight of the handling device.
- Realization of high lateral forces.
- Controlled with pneumatic valves or with compact ejector SMP(i)/SXMP.
- Individual connection possibilities.
- Optimal for long, narrow workpieces.
Application
- Handling of perforated metal sheets, complex laser-cut workpieces and metal sheets with holes and apertures.
- Handling of ferromagnetic workpieces.
Construction
- Robust aluminium housing with integrated permanent magnet .
- Lightweight design .
- Clip-on friction ring which can be replaced quickly .
- Bistable version: in the case of a power failure, the current function "Grip" or "Release" remains selected.
- Standard connection thread in the cover of the magnetic gripper.
- Optional mounting facility with the holder system HTS-A1, -A2, -A3 for mounting a magnetic gripper on the gripping system.
- Optional mounting facility with the holder system HTS-A1 D, -A2 D, -A3 D for block-mounting of two magnetic grippers on the gripping system.
- Mounting threads for the holder systems on three sides.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Product Inquiry
You did not find a solution for you application? Our system consultants are happy to assist you.
More...Catalogues & Brochures
Read everything about our products in detailed catalogues and brochures
More...