Large-Area Vacuum Gripping Systems: FXC and FMC

The large-area vacuum gripping systems are ideal for automated palletizing, depalletizing, order picking and sorting of the most varied goods in various dimensions. The gripping devices permit handling of workpieces made from the most varied materials, such as carton, wood, metal sheets (dry) and plastic, both with and without cut-outs.

All versions of the large-area vacuum gripping systems include a quick-change sealing plate that can be exchanged quickly and economically. Operating safety and a high degree of equipment availability are ensured by the soil-resistant valve technology, which results in easy cleaning. The intelligent vacuum generation saves energy, while at the same time ensuring the fastest cycle times.

The gripper system's modular construction permits the combination of several vacuum gripper systems into a complete system that is perfectly adapted for your handling task. Adaptation to the most varied handling tasks occurs by using different formats and two different operating principles (SVKW, SW).

Large-Area Vacuum Gripping System FX / FXC

The vacuum generator guarantees maximum effectiveness because of the injector's direct integration right at the point of impact in the gripper. This integration also enhances reliability and avoids projecting edges and the risk of damages, since no tubes, distributors or fastening elements must be installed between the vacuum generator and the gripper.


Large-Area Vacuum Gripping System FM / FMC

The large-area vacuum gripping system FM/FMC impresses with its low height and weight. External vacuum generation offers the option to generate the vacuum electrically; this saves energy, and thus operating expenses.


Large-Area Vacuum Gripping System FXC- / FMC-HD

The large-area vacuum gripping systems FXC-/FMC-HD are of particular use to customers who require very fast cycle times and/or are particularly concerned about low operating and energy expenses. The large-area vacuum gripping system is appropriate for handling workpieces in the most varied dimensions and materials, such as carton, wood, metal sheets, glass and plastic.



Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Contact

Are you interested in our products or do you have further questions?
Call us 919 7130880

More...

Product inquiry

You did not find a solution for you application? Our system consultants are happy to assist you.

More...

General information

Get an overview and learn more about Vacuum Handling Systems.

More...

Catalogues & Brochures

Read everything about our products in detailed catalogues and brochures

More...