Large-Area Vacuum Gripping System FXC-/FMC-HD
Applications
- Handling workpieces with a wide range of dimensions and/or undefined positions
- Handling workpieces with gaps
- Automated palletizing/depalletizing, order picking and sorting of a wide range of workpieces with only one type of gripper
- Handling workpieces made from various materials such as cardboard, wood, metal, glass or plastic
| Our highlights | Your benefits |
|---|---|
| • Extra robust | > Fast lowering and high blow-off pressure |
| • Optimized interior volume | > Minimal suction and releasing times ensure savings in energy costs |
| • Separate suction and blowoff chamber (air for suction and blow-off flows through separate flow resistances) | > Faster releasing with reduced energy consumption |
| • Lower inner volume | > Faster cycle times |
| • 3 chamber solid profile | > High level of stability |
Helpful Dowloads
Modular Systems of Large-Area Vacuum Gripping System FXC-HD
1. Vacuum display
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
2. Vacuum generator
- Lightweight, push-in ejector
- Quickly replaceable
- Alternatively with up to 4 multi-stage ejector blocks for optimum power adjustment
3. Main body with integrated flow resistance
- Extruded aluminium section
- Variable lengths; also variable widths by blocking together
- Protective housing for vacuum generator
4. End cover
For connections "Sensor", "Blow off" and "Separate"
5. T-slot
For flexible mechanical mounting of the gripper
6. Sealing plate (with filter screen as an option)
Sealing plate
- flexible and hard-wearing
- various hole spacings, depending on workpiece width
- quickly replaceable
Modular Systems of Large-Area Vacuum Gripping System FMC-HD
1. Vacuum display
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
2. Suction connector
Flexible use of vacuum generator, especially for your application
3. Main body with integrated flow resistance
- Extruded aluminium section
- Variable lengths; also variable widths by blocking together
- low overall height
4. End cover
For connections "Sensor", "Blow off" and "Separate"
5. T-slot
For flexible mechanical mounting of the gripper
6. Sealing plate (with filter screen as an option)
Sealing plate
- flexible and hard-wearing
- various hole spacings, depending on workpiece width
- quickly replaceable
Vacuum Switch VS-V-D-PNP, End Cover
Incl. accessories for connection in end cover
Mounting Kit 4x Slot Nuts M8
Consisting of slot nut and screws.
- 4pcs slot nut 20x20mm, M8
- 4pcs screws M8x16
Mounting Kit for Robot Flange
- Constining of 2pcs flange plates connected by pipe
- Especially suitable for connection to industrial robots with hole circle diameter 85mm
- Complete with 4pcs slot nuts
Mounting Kit for Spring Mounting
Consisting of flange plate and spring plunger Type FSTF
- Flange plate 120x120x10mm.
- Spring plunger with damping, height compensation and flexible mounting
Solenoid-valve
Incl. Connecting cable, connector for hose 8/6
Connecting Cable for Solenoid-valve
2.5 m length, with LED
Vacuum Hose
Hose for vacuum and compressed-air systems, with a length of 1 m
Separation function
The separation function prevents several workpieces from sticking
to each other when destacking. Applying a compressed-air jet
through the sucked workpiece keeps the under-lying work piece
from being gripped. In this way, only one workpiece is picked up
and held.
The separation function is used for all porous workpieces such as
cardboard boxes, MDF or chipboards.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Contact
Are you interested in our products or do you have further questions?
Call us 919 7130880
Product inquiry
You did not find a solution for you application? Our system consultants are happy to assist you.
More...Catalogues & Brochures
Read everything about our products in detailed catalogues and brochures
More...
