Large Area Gripping System SBX
with External Vacuum Generation
Applications
- Handling (generally layers) of sawn timber, sheet materials, laminated beams, steel profiles, construction timber and pallets with heavily warped, rough surfaces
- The low weight and compact size make it ideal for operatingwith industrial robots and portals
- Variable length of the large-area vacuum gripping system SBX according to the application
| Our highlights... | Your benefits... |
|---|---|
| • Integrated flow valves | > Suction openings that are not in use automatically close; extra strong holding force |
| • Modular design of gripper with various types of vacuum generation | > Flexible adjustment to the respective requirements |
| • Extern, electrical vacuum generation | > Low energy and operatingcosts, simple maintenance |
| • Can also be used as double beam | > Safe handling of long and heavy workpieces |
| • High storage chamber vacuum pressure (energy density to -0.9 bar) | > Handling of uneven or warped workpieces |
| • Integrated hoses and connections | > No interfering contours |
| • Only one cable as well as one compressed-air connection | > Simple installation |
Helpful Downloads
1. Vacuum Generator Connector
2. Compressed-air Connector
3. Multi-pole Plug
4. Manometer Connector
5. Sealing Plate
Vacuum blowers
Vacuum blowers for the handling of porous workpieces
Feed Hose VSL
- Connects the vacuum generator to the vacuum tube lifter Jumbo
- Hoses lengths of up to 50 meters are possible if a hose with an internal diameter of 60 mm is used (as illustrated)
Hose Clamp
For securing smooth hoses
Dust Filter
The Ideal Solution for Difficult Surfaces
The large-area vacuum-gripping system system SBX extends the range of products offered by J. Schmalz GmbH and is intended primarily for the woodworking industry.
General application reports
Find further reports in the section "Applications". Gain insight of our products in action.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Contact
Are you interested in our products or do you have further questions? Call us 919 7130880 or contact us via our contact form.
More...Product inquiry
You did not find a solution for you application? Our system consultants are happy to assist you.
More...
