Vacuum Suction Spiders SSP-FMC
Applications
- Linking robots in presses and bending centers, automating plastic machines, injection-mould machines and deep drawing machines, working centers in wood/plastic sector, water jet
- machines, laser machines and punching/nipple machines
- Order picking in storage and distribution centers to portal or industrial robots
- Metal sections, blanks, stone, sheet materials, car body parts, glass and ceramic components, solar panels as well as nonrigid workpieces, etc.
| Our highlights... | Your benefits... |
|---|---|
| • Modular component gripping system consisting of various individual coordinated components | > Fast and cost-effective struc - ture of complete gripping systems for minimal cycle times and the highest degree of process safety |
| • Combination of various gripping principles (vacuum, mechanical, magnet etc.) | > Flexible adaptation to the relevant requirement saving time and high process costs |
| • Standard solutions made from aluminium, steel pipe elements and plastic elements | > Low weight and high acceleration using an optimum selection of materials |
| • Intelligent valve modules for unused suction pads | > Highly modern gripping technology saves time when removing the workpieces |
Basic version
1. Flange Module
slidable adjustment
2. Longitudinal Cross Arm
Longitudinal cross arm is available in the standard lengths of 2,500 mm, 4,000 mm and 6,000 mm. Special lengths can be manufactured variable (min. 800 mm; max. 6,000 mm)
3. Vacuum Distributor
Variable available with one to five connections.
4. Large-area gripper connection
The connection is flexible and spring-mounted. Optimized for a stroke of 25 mm (optional 50 mm or 90 mm)
5. Large-area grippers
By default the large-area grippers FMC are used. The have a low height and weight and operate with an external vacuum generator. Optionally the large-area grippers FXC with an integrated vacuum generator can be used
6. Vacuum generator
Vacuum blowers with reversing
Comfort version
1. Flange module
slidable adjustment
2. Longitudinal cross arm with vacuum distribution
Longitudinal cross arm is available in the standard lengths of 2,500 mm, 4,000 mm and 6,000 mm. Special lengths can be manufactured variable (min. 800 mm; max. 6,000 mm)
3. Filter unit
Dust filter with a separation efficiency close to 100%
4. Peeling unit
- Separation of porous and air-tight pieces
- Corner lifting of 50 mm, stroke force = 2700 N
5. Electric terminal boxes
With Harting connection plug (24-pole)
6. Valve unit
Optimal adjustment of blower output and suction capacity to the workpiece handled
7. Sensor unit
Opto-electric sensors with background suppression
- for checking whether workpieces are stuck [7.1]
- vacuum switch for optimising cycle times [7.2]
8. Large-area gripper connection
The connection is flexible and spring-mounted. Optimized for a stroke of 25 mm (optional 50 mm or 90 mm)
9. Large-area grippers with separation function
By default the large-area grippers FMC are used. The have a low height and weight and operate with an external vacuum generator. Optionally the large-area grippers FXC with an integrated vacuum generator can be used.
The optional separation function, allows layerwise handling of air-permeable work pieces. Separation pulse flows through the sheets and prevents several sheets from sticking together when the top sheet is gripped.
10. Vacuum generator (not pictured)
Vacuum blowers with reversing
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Contact
Are you interested in our products or do you have further questions? Call us 919 7130880 or contact us via our contact form.
More...Product inquiry
You did not find a solution for you application? Our system consultants are happy to assist you.
More...

