Vacuum suction spider SSP-SG

Applications


  • Linking robots in presses and bending centers, automating plastic machines, injection-mould machines and deep drawing machines, working centers in wood/plastic sector, water jet

  • machines, laser machines and punching/nipple machines

  • Order picking in storage and distribution centers to portal or industrial robots

  • Metal sections, blanks, stone, sheet materials, car body parts, glass and ceramic components, solar panels as well as nonrigid workpieces, etc.


Our highlights... Your benefits...
• Modular component gripping system consisting of various individual coordinated components > Fast and cost-effective struc - ture of complete gripping systems for minimal cycle times and the highest degree of process safety
• Combination of various gripping principles (vacuum, mechanical, magnet etc.) > Flexible adaptation to the relevant requirement saving time and high process costs
• Standard solutions made from aluminium, steel pipe elements and plastic elements > Low weight and high acceleration using an optimum selection of materials
• Intelligent valve modules for unused suction pads > Highly modern gripping technology saves time when removing the workpieces

With this vacuum spider, the use of virtually every vacuum gripper is possible. In this way the use of the vacuum spider can be adjusted perfectly for every application.

We will be happy to personally provide detailed information about the kit or configuration of the SSP-SG vacuum spider to you. Or send us a product information request with more detailed information about your application.

Contact:
 
J. Schmalz GmbH
Aacher Straße 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-103
Fax: +49 (0)7443 2403-197
gripping-systems@schmalz.de
 

Veneer handling with vacuum spider SSP

Veneer handling with vacuum spider SSP

The seperate handling of veneer makes high demands on the careful handling. The vacuum spider SSP is best suited for this task. It can adjusted for the individuel application. Thereby it preventing a damage and ensured gentle handling.The high suction force enable fast cycle times. The vacuum spider is often used for stack processes.

More...

Safe Handling of Solar Glass and Solar Modules

Suction spider for solar glass and modules

The application shows the safe handling of solar glass and solar modules, by using a vacuum suction spider SSP connected to a robot system.

More...

General application reports

Find further reports in the section "Applications". Gain insight of our products in action.

More...


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Contact

Are you interested in our products or do you have further questions? Call us 919 7130880 or contact us via our contact form.

More...

Product inquiry

You did not find a solution for you application? Our system consultants are happy to assist you.

More...

Catalogs & Brochures

Read everything about our products in detailed catalogs and brochures

More...