Schmalz String Gripper SSG
Applications
- Used in manual processes (SSG-M) and automated processes (SSG-A) where no marks may be left on the workpiece (HT1 special material that does not leave marks)
- The handling of strings (no damage is caused when they are removed or deposited) is just one of the uses in the solar and electronics industry
- Handling of uneven workpieces, such as photovoltaic strings with tab wires and photovoltaic cells with Busbars
| Our highlights... | Your benefits... |
|---|---|
| • Suction pad with reduced internal diameter at the sealing surface | > No pull into the suction pad (no deformation or damage of the workpiece), and decrease of leakage during sealing, for example caused by tab wires on photovoltaic strings |
| • Special material HT1 of suction pads | > Suction pad does not leave any marks on the workpiece; even at high temperatures |
| • Low weight | > Secure, fast and precise handling |
| • Integrated vacuum generator | > No costly piping, no spring plungers or moving parts |
| • High suction capacity, even with partial coverage and leakage | > Secure gripping and holding, even with deformed, broken or perforated wafers |
Helpful Downloads
SSG-M for manual handling
1. Suction pad
Suction pad FG 19 (2,5 bellows) with thin, elongated sealing lip. Suction pad does not leave any marks on the workpiece; even at high temperatures
2. Pneumatic valve
Mechanical solenoid valve with actuator button for manual on and off switching of the vacuum generator.
3. Hand grip
Hand grip for ergonomic handling.
4. Vacuum generator
Special vacuum generator with high suction capacity and low vacuum level
SSG-A for automated handling
1. Suction pad
Suction pad FG 19 (2,5 bellows) with thin, elongated sealing lip. Suction pad does not leave any marks on the workpiece; even at high temperatures
2. T-slot
For covering cables with a clip cover
3. Vacuum generator
Special vacuum generator with high suction capacity and low vacuum level
4. Pneumatic valve
Solenoid valve for on and off switching of the vacuum generator.
1. Sensor bracket for part present control
2. Bracket for pneumatic valve
3. Adapter flange
4. Clip cover for cables in t-slot
Schmalz String Gripper SSG for handling strings
With the Schmalz Stringgripper SSG-M for manual string handling strings can can be taken out of the process carefully to be worked on and then brought back to the production line again.
General application reports
Find further reports in the section "Applications". Gain insight of our products in action.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Contact
Are you interested in our products or do you have further questions? Call us 919 7130880 or contact us via our contact form.
More...Product inquiry
You did not find a solution for you application? Our system consultants are happy to assist you.
More...
