Vacuum Handling Systems
Schmalz's vacuum handling systems persuade by their functionality, safety and ergonomics, for example during loading and unloading of machines. They are the link between commercial investment and ergonomic working environment because they help avoid damages to health caused by lifting and moving heavy loads. With vacuum handling systems, production processes are streamlined and processing times shortened; at the same time staff members' motivation and productivity are increased.
Our handling systems are compliant to the machinery directive CE and all valid laws of the European Union. All our devices are marked with the CE lable, are individually tested before shipment and are delivered with a declaration of conformity, the operating and maintenance instructions.
Whether as a standard product or customer-specific solution - Schmalz's vacuum handling systems offer reliable support for solving your handling tasks.
Vacuum Tube Lifters Jumbo
The vacuum tube lifter Jumbo is particularly well suited for frequent and rapid lifting and movement of carton boxes, bags, barrels, wooden sheets and many other applications with a weight of up to 300 kg. The retention and lifting process is implemented here exclusively by vacuum as a medium. To grip the load and lift it securely, neither chain nor rope hoist, nor manipulator or lift cylinder, are necessary.
Vacuum Lifting Devices VacuMaster
VacuMaster vacuum lifting devices are the ideal working materials for handling metal sheets, glass panes, wood and concrete sheets, etc., with a weight of up to 2,000 kg. The retention process is implemented with the VacuMaster device. Secure lifting and moving of the load occurs with a crane.
Cranes and Crane Systems
Schmalz's slewing cranes and crane systems, because of their efficiency, maximize the internal flow of materials and at the same time meet the demands of ever-increasing requirements in the intralogistics area. Different operating ranges, load classes and crane rails made from aluminium or steel permit the use in variegated applications. The cranes in standard version are designed for indoor use.
Workshop Equipment
Whether you are looking for vacuum workbenches, vacuum stands, vacuum tables, wall rack or transport trolleys, our operating equipment is an indispensable helper in trade and in industry.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...